Quantity | Unit price |
---|---|
25 - 249 | £ 8.851 |
250 + | £ 4.2571 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Full Material | Cast Aluminium Alloy |
---|---|
Colour | Natural |
Fitting Style | Push Fit |
Head Shape | Rectangular |
Threaded Centre | Yes |
Thread Size | M10 |
Head Length | 50.0 mm |
Head Length | 1.969 in |
Head Width | 30.0 mm |
Head Width | 1.181 in |
Compatible Wall Thickness Range | 2.0 mm | 0.079 in |
Gauge Type | 2 |
Commodity Code | 7616991099 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue