10629093
465414
| Quantity | Unit price |
|---|---|
| 500 - 4999 | £ 0.408 |
| 5000 + | £ 0.3869 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| L1 | 2.362 in |
|---|---|
| L1 | 60.0 mm |
| L2 | 20.0 |
| T1 | 0.079 in |
| T1 | 2.0 mm |
| T2 | 0.039 in |
| T2 | 1.0 mm |
| Thread Size | M10 |
| Insert Material | HDPE |
| Material | HDPE |
| Colour | Black |
| Finish | Polished |
| Commodity Code | 3926909790 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue