Quantity | Unit price |
---|---|
5 - 24 | £ 4.9835 |
25 - 49 | £ 4.874 |
50 - 99 | £ 4.7781 |
100 + | £ 4.6823 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Overall Length | 120.0 mm |
---|---|
Overall Length | 4.724 in |
Overall Height | 95.0 mm |
Overall Height | 3.74 in |
Overall Depth | 26.5 mm |
Overall Depth | 1.043 in |
Handle Shape | Rectangular |
Handle Style | Snap fit pull handle |
Mount Type | Clip On |
Handle Material | PA |
Full Material | Glass Fibre Reinforced Polyamide |
Colour | Grey |
Commodity Code | 3926300090 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue