| Quantity | Unit price |
|---|---|
| 1 + | £ 29.3488 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| Colour | Grey |
|---|---|
| Full Material | Nitrile Butadiene Rubber;Stainless Steel |
| Handle Shape | Rectangular |
| Handle Style | Flush |
| Mount Type | Screw Mount |
| Recessed Shape/Style | Rectangular |
| Overall Length | 155.0 mm |
| Overall Length | 6.102 in |
| Commodity Code | 7326909890 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue