Quantity | Unit price |
---|---|
1 + | £ 21.3972 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Colour | Black |
---|---|
Full Material | Steel |
Handle Shape | Rectangular |
Handle Style | Snap Mount Pull Handle |
Material | Steel |
Mount Type | Screw Mount |
Recessed Shape/Style | Rectangular |
Overall Length | 155.0 mm |
Overall Length | 6.102 in |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue