| Quantity | Unit price | 
|---|---|
| 1 + | £ 26.5159 | 
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| Colour | Black | 
|---|---|
| Handle Shape | Rectangular | 
| Handle Style | Folding Handle | 
| Mount Type | Screw Mount | 
| Recessed Shape/Style | Rectangular | 
| Overall Length | 4.882 in | 
| Overall Length | 124.0 mm | 
| Commodity Code | 8302490091 | 
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue