Menu Search

Ratchet Rivets

In stock

Ratchet Rivets are a coloured snap-together fastener made from plastic that requires a two rivet assembly. Simply snap the two identical ratchet rivets together to create a single connection ready for your application.These easy to use rivets require no tools, such as screws, for installation.

Ratchet Rivets can be used with Snap Rings and Snap Ring Washers, when the compatible mating hole has a 5.5mm diameter.

When used in combination with a Snap Ring, the rivet becomes suitable for very thin applications. Ratchet Rivets can also be used with Snap Ring Washer's, which acts as a special cushioning washer, providing the ratchet rivet with more surface support.

  • UL94 V2 flame resistance rating
  • Slotted and Non Slotted options available
  • Operating Temperatures: -40C up to 85C
  • Materials: Polycarbonate (PC), Nylon 6/6, Polypropylene (PP) and Low Density Polyethylene (LDPE)
  • Colours; Black, Blue, Grey, Red, Transparent, White and Yellow

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
116 results
Product SKUs information
Essentra Part Number Price range Availability Colour Material Head Height Head Style Head Diameter Compatible Panel Thickness Range Compatible Hole Diameter Range View
£ 0.1308 - £ 0.1449 314000 In stock
Natural
Nylon
2.4 mm
19.1 mm
19.8 - 34.9 mm
7.1 - 7.1 mm
£ 0.1178 - £ 0.145 81000 In stock
Natural
Nylon
1.6 mm
10.2 mm
8.8 - 12.8 mm
7.1 - 7.1 mm
£ 0.1178 - £ 0.145 449000 In stock
Natural
Nylon
1.6 mm
10.2 mm
19.8 - 34.9 mm
7.1 - 7.1 mm
£ 0.1488 - £ 0.1488 936 In stock
Transparent
PC
3.0 mm
12.0 mm
13.0 - 20.0 mm
5.0 - 8.0 mm
£ 0.2959 - £ 0.2959 Request the lead time here
Transparent
PC
3.5 mm
20.0 mm
18.0 - 25.0 mm
10.0 - 15.0 mm
£ 0.146 - £ 0.1488 26228 In stock
Natural
Nylon
1.7 mm
10.0 mm
8.9 - 12.9 mm
7.0 - 7.2 mm
£ 0.1331 - £ 0.1644 Request the lead time here
Black
Nylon
1.6 mm
10.2 mm
12.7 - 20.6 mm
7.1 - 7.1 mm
£ 0.1283 - £ 0.1422 28000 In stock
Natural
Nylon
2.4 mm
19.1 mm
12.7 - 20.6 mm
7.1 - 7.1 mm
£ 0.1467 - £ 0.1517 944000 In stock
Black
Nylon
2.4 mm
19.1 mm
8.8 - 12.8 mm
7.1 - 7.1 mm
£ 0.153 - £ 0.1592 Request the lead time here
Black
Nylon
2.4 mm
19.1 mm
19.8 - 34.9 mm
7.1 - 7.1 mm
£ 0.1178 - £ 0.145 7000 In stock
Natural
Nylon
1.6 mm
10.2 mm
6.0 - 7.5 mm
7.1 - 7.1 mm
£ 0.1178 - £ 0.145 3000 In stock
Natural
Nylon
1.6 mm
10.2 mm
12.7 - 20.6 mm
7.1 - 7.1 mm
10106808 £ 0.3033 - £ 0.3033 950 In stock
White
Nylon
3.5 mm
20.0 mm
18.0 - 25.0 mm
10.0 - 15.0 mm
£ 0.1431 - £ 0.146 98 In stock
Black
Nylon
3.0 mm
12.0 mm
9.0 - 13.0 mm
5.0 - 8.0 mm
£ 0.1349 - £ 0.1376 1949 In stock
White
Nylon
3.0 mm
12.0 mm
18.0 - 28.0 mm
5.0 - 8.0 mm
£ 0.1431 - £ 0.146 155 In stock
White
Nylon
3.0 mm
12.0 mm
9.0 - 13.0 mm
5.0 - 8.0 mm
10106518 £ 0.146 - £ 0.1488 3145 In stock
Black
Nylon
3.0 mm
12.0 mm
13.0 - 20.0 mm
5.0 - 8.0 mm
£ 0.1359 - £ 0.1386 2039 In stock
Black
Nylon
3.0 mm
12.0 mm
5.3 - 7.5 mm
5.0 - 8.0 mm
£ 0.1488 - £ 0.1516 2000 In stock
White
Nylon
3.0 mm
12.0 mm
20.0 - 34.0 mm
5.0 - 8.0 mm
£ 0.146 - £ 0.146 1318 In stock
Transparent
PC
3.0 mm
12.0 mm
9.0 - 13.0 mm
5.0 - 8.0 mm
  • of 6
Assembly Clip 19.8 mm 34.9 mm 19.1 mm Nylon Natural

10000809

Price Range
£ 0.1449 - £ 0.1308

Stock Levels
314000 In stock
Attributes
  • Compatible Hole Diameter Range
    7.1 - 7.1 mm
  • Compatible Panel Thickness Range
    19.8 - 34.9 mm
  • Anchor Length
    19.5 mm
  • Head Diameter
    19.1 mm
  • Head Height
    2.4 mm
Assembly Clip 8.8 mm 12.8 mm 10.2 mm Nylon Natural

10000847

Price Range
£ 0.145 - £ 0.1178

Stock Levels
81000 In stock
Attributes
  • Compatible Hole Diameter Range
    7.1 - 7.1 mm
  • Compatible Panel Thickness Range
    8.8 - 12.8 mm
  • Anchor Length
    8.7 mm
  • Head Diameter
    10.2 mm
  • Head Height
    1.6 mm
Assembly Clip 19.8 mm 34.9 mm 10.2 mm Nylon Natural

10000885

Price Range
£ 0.145 - £ 0.1178

Stock Levels
449000 In stock
Attributes
  • Compatible Hole Diameter Range
    7.1 - 7.1 mm
  • Compatible Panel Thickness Range
    19.8 - 34.9 mm
  • Anchor Length
    19.5 mm
  • Head Diameter
    10.2 mm
  • Head Height
    1.6 mm
Assembly Clip 13.0 mm 20.0 mm 12.0 mm PC Transparent

10144275

Price Range
£ 0.1488 - £ 0.1488

Stock Levels
936 In stock
Attributes
  • Compatible Hole Diameter Range
    5.0 - 8.0 mm
  • Compatible Panel Thickness Range
    13.0 - 20.0 mm
  • Anchor Length
    13.0 mm
  • Head Diameter
    12.0 mm
  • Head Height
    3.0 mm
Assembly Clip 18.0 mm 25.0 mm 20.0 mm PC Transparent

10555644

Price Range
£ 0.2959 - £ 0.2959

Stock Levels
Request the lead time here
Attributes
  • Compatible Hole Diameter Range
    10.0 - 15.0 mm
  • Compatible Panel Thickness Range
    18.0 - 25.0 mm
  • Anchor Length
    16.0 mm
  • Head Diameter
    20.0 mm
  • Head Height
    3.5 mm
Assembly Clip 8.9 mm 12.9 mm 10.0 mm Nylon Natural

10066904

Price Range
£ 0.1488 - £ 0.146

Stock Levels
26228 In stock
Attributes
  • Compatible Hole Diameter Range
    7.0 - 7.2 mm
  • Compatible Panel Thickness Range
    8.9 - 12.9 mm
  • Anchor Length
    8.5 mm
  • Head Diameter
    10.0 mm
  • Head Height
    1.7 mm
Assembly Clip 12.7 mm 20.6 mm 10.2 mm Nylon Black

10000878

Price Range
£ 0.1644 - £ 0.1331

Stock Levels
Request the lead time here
Attributes
  • Compatible Hole Diameter Range
    7.1 - 7.1 mm
  • Compatible Panel Thickness Range
    12.7 - 20.6 mm
  • Anchor Length
    12.4 mm
  • Head Diameter
    10.2 mm
  • Head Height
    1.6 mm
Assembly Clip 12.7 mm 20.6 mm 19.1 mm Nylon Natural

10000786

Price Range
£ 0.1422 - £ 0.1283

Stock Levels
28000 In stock
Attributes
  • Compatible Hole Diameter Range
    7.1 - 7.1 mm
  • Compatible Panel Thickness Range
    12.7 - 20.6 mm
  • Anchor Length
    12.4 mm
  • Head Diameter
    19.1 mm
  • Head Height
    2.4 mm
Assembly Clip 8.8 mm 12.8 mm 19.1 mm Nylon Black

10000779

Price Range
£ 0.1517 - £ 0.1467

Stock Levels
944000 In stock
Attributes
  • Compatible Hole Diameter Range
    7.1 - 7.1 mm
  • Compatible Panel Thickness Range
    8.8 - 12.8 mm
  • Anchor Length
    8.7 mm
  • Head Diameter
    19.1 mm
  • Head Height
    2.4 mm
Assembly Clip 19.8 mm 34.9 mm 19.1 mm Nylon Black

10000816

Price Range
£ 0.1592 - £ 0.153

Stock Levels
Request the lead time here
Attributes
  • Compatible Hole Diameter Range
    7.1 - 7.1 mm
  • Compatible Panel Thickness Range
    19.8 - 34.9 mm
  • Anchor Length
    19.5 mm
  • Head Diameter
    19.1 mm
  • Head Height
    2.4 mm
Assembly Clip 6.0 mm 7.5 mm 10.2 mm Nylon Natural

10000823

Price Range
£ 0.145 - £ 0.1178

Stock Levels
7000 In stock
Attributes
  • Compatible Hole Diameter Range
    7.1 - 7.1 mm
  • Compatible Panel Thickness Range
    6.0 - 7.5 mm
  • Anchor Length
    5.7 mm
  • Head Diameter
    10.2 mm
  • Head Height
    1.6 mm
Assembly Clip 12.7 mm 20.6 mm 10.2 mm Nylon Natural

10000861

Price Range
£ 0.145 - £ 0.1178

Stock Levels
3000 In stock
Attributes
  • Compatible Hole Diameter Range
    7.1 - 7.1 mm
  • Compatible Panel Thickness Range
    12.7 - 20.6 mm
  • Anchor Length
    12.4 mm
  • Head Diameter
    10.2 mm
  • Head Height
    1.6 mm
Assembly Clip 18.0 mm 25.0 mm 20.0 mm Nylon White

10106808

Price Range
£ 0.3033 - £ 0.3033

Stock Levels
950 In stock
Attributes
  • Compatible Hole Diameter Range
    10.0 - 15.0 mm
  • Compatible Panel Thickness Range
    18.0 - 25.0 mm
  • Anchor Length
    16.0 mm
  • Head Diameter
    20.0 mm
  • Head Height
    3.5 mm
Assembly Clip 9.0 mm 13.0 mm 12.0 mm Nylon Black

10106495

Price Range
£ 0.146 - £ 0.1431

Stock Levels
98 In stock
Attributes
  • Compatible Hole Diameter Range
    5.0 - 8.0 mm
  • Compatible Panel Thickness Range
    9.0 - 13.0 mm
  • Anchor Length
    9.0 mm
  • Head Diameter
    12.0 mm
  • Head Height
    3.0 mm
Assembly Clip 18.0 mm 28.0 mm 12.0 mm Nylon White

10106464

Price Range
£ 0.1376 - £ 0.1349

Stock Levels
1949 In stock
Attributes
  • Compatible Hole Diameter Range
    5.0 - 8.0 mm
  • Compatible Panel Thickness Range
    18.0 - 28.0 mm
  • Anchor Length
    18.0 mm
  • Head Diameter
    12.0 mm
  • Head Height
    3.0 mm
Assembly Clip 9.0 mm 13.0 mm 12.0 mm Nylon White

10106501

Price Range
£ 0.146 - £ 0.1431

Stock Levels
155 In stock
Attributes
  • Compatible Hole Diameter Range
    5.0 - 8.0 mm
  • Compatible Panel Thickness Range
    9.0 - 13.0 mm
  • Anchor Length
    9.0 mm
  • Head Diameter
    12.0 mm
  • Head Height
    3.0 mm
Assembly Clip 13.0 mm 20.0 mm 12.0 mm Nylon Black

10106518

Price Range
£ 0.1488 - £ 0.146

Stock Levels
3145 In stock
Attributes
  • Compatible Hole Diameter Range
    5.0 - 8.0 mm
  • Compatible Panel Thickness Range
    13.0 - 20.0 mm
  • Anchor Length
    13.0 mm
  • Head Diameter
    12.0 mm
  • Head Height
    3.0 mm
Assembly Clip 5.3 mm 7.5 mm 12.0 mm Nylon Black

10106471

Price Range
£ 0.1386 - £ 0.1359

Stock Levels
2039 In stock
Attributes
  • Compatible Hole Diameter Range
    5.0 - 8.0 mm
  • Compatible Panel Thickness Range
    5.3 - 7.5 mm
  • Anchor Length
    5.5 mm
  • Head Diameter
    12.0 mm
  • Head Height
    3.0 mm
Assembly Clip 20.0 mm 34.0 mm 12.0 mm Nylon White

10106549

Price Range
£ 0.1516 - £ 0.1488

Stock Levels
2000 In stock
Attributes
  • Compatible Hole Diameter Range
    5.0 - 8.0 mm
  • Compatible Panel Thickness Range
    20.0 - 34.0 mm
  • Anchor Length
    20.0 mm
  • Head Diameter
    12.0 mm
  • Head Height
    3.0 mm
Assembly Clip 9.0 mm 13.0 mm 12.0 mm PC Transparent

10144268

Price Range
£ 0.146 - £ 0.146

Stock Levels
1318 In stock
Attributes
  • Compatible Hole Diameter Range
    5.0 - 8.0 mm
  • Compatible Panel Thickness Range
    9.0 - 13.0 mm
  • Anchor Length
    9.0 mm
  • Head Diameter
    12.0 mm
  • Head Height
    3.0 mm