Menu Search

Ratchet Rivets

In stock

Ratchet Rivets are a coloured snap-together fastener made from plastic that requires a two rivet assembly. Simply snap the two identical ratchet rivets together to create a single connection ready for your application.These easy to use rivets require no tools, such as screws, for installation.

Ratchet Rivets can be used with Snap Rings and Snap Ring Washers, when the compatible mating hole has a 5.5mm diameter.

When used in combination with a Snap Ring, the rivet becomes suitable for very thin applications. Ratchet Rivets can also be used with Snap Ring Washer's, which acts as a special cushioning washer, providing the ratchet rivet with more surface support.

  • UL94 V2 flame resistance rating
  • Slotted and Non Slotted options available
  • Operating Temperatures: -40C up to 85C
  • Materials: Polycarbonate (PC), Nylon 6/6, Polypropylene (PP) and Low Density Polyethylene (LDPE)
  • Colours; Black, Blue, Grey, Red, Transparent, White and Yellow

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
116 results
Product SKUs information
Item Code Price range Availability Colour Material Head Height Head Style Head Diameter Compatible Panel Thickness Range Compatible Hole Diameter Range View
£ 0.1601 - £ 0.1644 Request the lead time here
Grey
Nylon
1.7 mm
Plain
10.0 mm
12.8 - 20.5 mm
7.0 - 7.2 mm
£ 0.1757 - £ 0.1785 Request the lead time here
Natural
Nylon
1.7 mm
Slotted
10.0 mm
20.2 - 34.4 mm
6.4 - 5.5 mm
£ 0.1318 - £ 0.1345 Request the lead time here
Grey
Nylon
1.7 mm
Slotted
10.0 mm
5.7 - 7.3 mm
5.5 mm
£ 0.1757 - £ 0.1785 Request the lead time here
Black
Nylon
1.7 mm
10.0 mm
7.0 - 7.2 mm
£ 0.1601 - £ 0.1644 Request the lead time here
Blue
Nylon
1.7 mm
Slotted
10.0 mm
12.8 - 20.5 mm
5.5 mm
£ 0.146 - £ 0.1488 Request the lead time here
Yellow
Nylon
1.7 mm
Plain
10.0 mm
8.9 - 12.9 mm
7.0 - 7.2 mm
£ 0.1757 - £ 0.1785 Request the lead time here
Natural
Nylon
1.7 mm
Plain
10.0 mm
20.2 - 34.4 mm
7.0 - 7.2 mm
£ 0.1601 - £ 0.1644 500 In stock
Yellow
Nylon
1.7 mm
Plain
10.0 mm
12.8 - 20.5 mm
7.0 - 7.2 mm
£ 0.1318 - £ 0.1345 Request the lead time here
Black
Nylon
1.7 mm
Slotted
10.0 mm
5.7 - 7.3 mm
5.5 mm
£ 0.1757 - £ 0.1785 1000 In stock
Grey
Nylon
1.7 mm
Plain
10.0 mm
20.2 - 34.4 mm
7.0 - 7.2 mm
£ 0.146 - £ 0.1488 Request the lead time here
Black
Nylon
1.7 mm
Plain
10.0 mm
8.9 - 12.9 mm
7.0 - 7.2 mm
£ 0.146 - £ 0.1488 Request the lead time here
Blue
Nylon
1.7 mm
Slotted
10.0 mm
8.9 - 12.3 mm
5.5 mm
£ 0.1757 - £ 0.1785 Request the lead time here
Red
Nylon
1.7 mm
Slotted
10.0 mm
20.2 - 34.4 mm
6.4 - 5.5 mm
£ 0.1318 - £ 0.1345 Request the lead time here
Yellow
Nylon
1.7 mm
Slotted
10.0 mm
5.7 - 7.3 mm
5.5 mm
£ 0.1318 - £ 0.1345 80500 In stock
Blue
Nylon
1.7 mm
Slotted
10.0 mm
5.7 - 7.3 mm
7.0 - 7.2 mm
£ 0.1601 - £ 0.1644 Request the lead time here
Black
Nylon
1.7 mm
Plain
10.0 mm
12.8 - 20.5 mm
7.0 - 7.2 mm
£ 0.1601 - £ 0.1644 Request the lead time here
Natural
Nylon
1.7 mm
Plain
10.0 mm
12.8 - 20.5 mm
7.0 - 7.2 mm
£ 0.146 - £ 0.1488 Request the lead time here
Red
Nylon
1.7 mm
Slotted
10.0 mm
8.9 - 12.3 mm
5.5 mm
£ 0.1318 - £ 0.1345 58000 In stock
Grey
Nylon
1.7 mm
Slotted
10.0 mm
5.7 - 7.3 mm
7.0 - 7.2 mm
£ 0.1318 - £ 0.1345 Request the lead time here
Red
Nylon
1.7 mm
Slotted
10.0 mm
5.7 - 7.3 mm
5.5 mm
  • of 6
Assembly Clip 12.8 mm 20.5 mm 10.0 mm Nylon Grey

096131000201

Price Range
£ 0.1644 - £ 0.1601

Stock Levels
Request the lead time here
Attributes
  • Compatible Hole Diameter Range
    7.0 - 7.2 mm
  • Compatible Panel Thickness Range
    12.8 - 20.5 mm
  • Anchor Length
    12.4 mm
  • Head Diameter
    10.0 mm
  • Head Height
    1.7 mm
Assembly Clip 20.2 mm 34.4 mm 10.0 mm Nylon Natural

096205500001

Price Range
£ 0.1785 - £ 0.1757

Stock Levels
Request the lead time here
Attributes
  • Compatible Hole Diameter Range
    6.4 - 5.5 mm
  • Compatible Panel Thickness Range
    20.2 - 34.4 mm
  • Anchor Length
    19.8 mm
  • Head Diameter
    10.0 mm
  • Head Height
    1.7 mm
Assembly Clip 5.7 mm 7.3 mm 10.0 mm Nylon Grey

096065500201

Price Range
£ 0.1345 - £ 0.1318

Stock Levels
Request the lead time here
Attributes
  • Compatible Hole Diameter Range
    5.5 mm
  • Compatible Panel Thickness Range
    5.7 - 7.3 mm
  • Anchor Length
    5.4 mm
  • Head Diameter
    10.0 mm
  • Head Height
    1.7 mm
Assembly Clip 20.2 mm 34.4 mm 10.0 mm Nylon Black

096201059901

Price Range
£ 0.1785 - £ 0.1757

Stock Levels
Request the lead time here
Attributes
  • Compatible Hole Diameter Range
    7.0 - 7.2 mm
  • Head Diameter
    10.0 mm
  • Head Height
    1.7 mm
  • Rivet Type
    Ratchet Rivet
  • Rivet Head Shape
    Round
Assembly Clip 12.8 mm 20.5 mm 10.0 mm Nylon Blue

096135508701

Price Range
£ 0.1644 - £ 0.1601

Stock Levels
Request the lead time here
Attributes
  • Compatible Hole Diameter Range
    5.5 mm
  • Compatible Panel Thickness Range
    12.8 - 20.5 mm
  • Anchor Length
    12.4 mm
  • Head Diameter
    10.0 mm
  • Head Height
    1.7 mm
Assembly Clip 8.9 mm 12.9 mm 10.0 mm Nylon Yellow

096091013201

Price Range
£ 0.1488 - £ 0.146

Stock Levels
Request the lead time here
Attributes
  • Compatible Hole Diameter Range
    7.0 - 7.2 mm
  • Compatible Panel Thickness Range
    8.9 - 12.9 mm
  • Anchor Length
    8.5 mm
  • Head Diameter
    10.0 mm
  • Head Height
    1.7 mm
Assembly Clip 20.2 mm 34.4 mm 10.0 mm Nylon Natural

096201000001

Price Range
£ 0.1785 - £ 0.1757

Stock Levels
Request the lead time here
Attributes
  • Compatible Hole Diameter Range
    7.0 - 7.2 mm
  • Compatible Panel Thickness Range
    20.2 - 34.4 mm
  • Anchor Length
    19.8 mm
  • Head Diameter
    10.0 mm
  • Head Height
    1.7 mm
Assembly Clip 12.8 mm 20.5 mm 10.0 mm Nylon Yellow

096131013201

Price Range
£ 0.1644 - £ 0.1601

Stock Levels
500 In stock
Attributes
  • Compatible Hole Diameter Range
    7.0 - 7.2 mm
  • Compatible Panel Thickness Range
    12.8 - 20.5 mm
  • Anchor Length
    12.4 mm
  • Head Diameter
    10.0 mm
  • Head Height
    1.7 mm
Assembly Clip 5.7 mm 7.3 mm 10.0 mm Nylon Black

096065559901

Price Range
£ 0.1345 - £ 0.1318

Stock Levels
Request the lead time here
Attributes
  • Compatible Hole Diameter Range
    5.5 mm
  • Compatible Panel Thickness Range
    5.7 - 7.3 mm
  • Anchor Length
    5.4 mm
  • Head Diameter
    10.0 mm
  • Head Height
    1.7 mm
Assembly Clip 20.2 mm 34.4 mm 10.0 mm Nylon Grey

096201000201

Price Range
£ 0.1785 - £ 0.1757

Stock Levels
1000 In stock
Attributes
  • Compatible Hole Diameter Range
    7.0 - 7.2 mm
  • Compatible Panel Thickness Range
    20.2 - 34.4 mm
  • Anchor Length
    19.8 mm
  • Head Diameter
    10.0 mm
  • Head Height
    1.7 mm
Assembly Clip 8.9 mm 12.9 mm 10.0 mm Nylon Black

096091059901

Price Range
£ 0.1488 - £ 0.146

Stock Levels
Request the lead time here
Attributes
  • Compatible Hole Diameter Range
    7.0 - 7.2 mm
  • Compatible Panel Thickness Range
    8.9 - 12.9 mm
  • Anchor Length
    8.5 mm
  • Head Diameter
    10.0 mm
  • Head Height
    1.7 mm
Assembly Clip 8.9 mm 12.3 mm 10.0 mm Nylon Blue

096095508701

Price Range
£ 0.1488 - £ 0.146

Stock Levels
Request the lead time here
Attributes
  • Compatible Hole Diameter Range
    5.5 mm
  • Compatible Panel Thickness Range
    8.9 - 12.3 mm
  • Anchor Length
    8.5 mm
  • Head Diameter
    10.0 mm
  • Head Height
    1.7 mm
Assembly Clip 20.2 mm 34.4 mm 10.0 mm Nylon Red

096205512401

Price Range
£ 0.1785 - £ 0.1757

Stock Levels
Request the lead time here
Attributes
  • Compatible Hole Diameter Range
    6.4 - 5.5 mm
  • Compatible Panel Thickness Range
    20.2 - 34.4 mm
  • Anchor Length
    19.8 mm
  • Head Diameter
    10.0 mm
  • Head Height
    1.7 mm
Assembly Clip 5.7 mm 7.3 mm 10.0 mm Nylon Yellow

096065513201

Price Range
£ 0.1345 - £ 0.1318

Stock Levels
Request the lead time here
Attributes
  • Compatible Hole Diameter Range
    5.5 mm
  • Compatible Panel Thickness Range
    5.7 - 7.3 mm
  • Anchor Length
    5.4 mm
  • Head Diameter
    10.0 mm
  • Head Height
    1.7 mm
Assembly Clip 5.7 mm 7.3 mm 10.0 mm Nylon Blue

096061008701

Price Range
£ 0.1345 - £ 0.1318

Stock Levels
80500 In stock
Attributes
  • Compatible Hole Diameter Range
    7.0 - 7.2 mm
  • Compatible Panel Thickness Range
    5.7 - 7.3 mm
  • Anchor Length
    5.4 mm
  • Head Diameter
    10.0 mm
  • Head Height
    1.7 mm
Assembly Clip 12.8 mm 20.5 mm 10.0 mm Nylon Black

096131059901

Price Range
£ 0.1644 - £ 0.1601

Stock Levels
Request the lead time here
Attributes
  • Compatible Hole Diameter Range
    7.0 - 7.2 mm
  • Compatible Panel Thickness Range
    12.8 - 20.5 mm
  • Anchor Length
    12.4 mm
  • Head Diameter
    10.0 mm
  • Head Height
    1.7 mm
Assembly Clip 12.8 mm 20.5 mm 10.0 mm Nylon Natural

096131000001

Price Range
£ 0.1644 - £ 0.1601

Stock Levels
Request the lead time here
Attributes
  • Compatible Hole Diameter Range
    7.0 - 7.2 mm
  • Compatible Panel Thickness Range
    12.8 - 20.5 mm
  • Anchor Length
    12.4 mm
  • Head Diameter
    10.0 mm
  • Head Height
    1.7 mm
Assembly Clip 8.9 mm 12.3 mm 10.0 mm Nylon Red

096095512401

Price Range
£ 0.1488 - £ 0.146

Stock Levels
Request the lead time here
Attributes
  • Compatible Hole Diameter Range
    5.5 mm
  • Compatible Panel Thickness Range
    8.9 - 12.3 mm
  • Anchor Length
    8.5 mm
  • Head Diameter
    10.0 mm
  • Head Height
    1.7 mm
Assembly Clip 5.7 mm 7.3 mm 10.0 mm Nylon Grey

096061000201

Price Range
£ 0.1345 - £ 0.1318

Stock Levels
58000 In stock
Attributes
  • Compatible Hole Diameter Range
    7.0 - 7.2 mm
  • Compatible Panel Thickness Range
    5.7 - 7.3 mm
  • Anchor Length
    5.4 mm
  • Head Diameter
    10.0 mm
  • Head Height
    1.7 mm
Assembly Clip 5.7 mm 7.3 mm 10.0 mm Nylon Red

096065512401

Price Range
£ 0.1345 - £ 0.1318

Stock Levels
Request the lead time here
Attributes
  • Compatible Hole Diameter Range
    5.5 mm
  • Compatible Panel Thickness Range
    5.7 - 7.3 mm
  • Anchor Length
    5.4 mm
  • Head Diameter
    10.0 mm
  • Head Height
    1.7 mm