Ratchet Rivets are a coloured snap-together fastener made from plastic that requires a two rivet assembly. Simply snap the two identical ratchet rivets together to create a single connection ready for your application.These easy to use rivets require no tools, such as screws, for installation.
Ratchet Rivets can be used with Snap Rings and Snap Ring Washers, when the compatible mating hole has a 5.5mm diameter.
When used in combination with a Snap Ring, the rivet becomes suitable for very thin applications. Ratchet Rivets can also be used with Snap Ring Washer's, which acts as a special cushioning washer, providing the ratchet rivet with more surface support.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Colour | Material | Head Height | Head Style | Head Diameter | Compatible Panel Thickness Range | Compatible Hole Diameter Range | View | |
|---|---|---|---|---|---|---|---|---|---|---|
| £ 0.1318 - £ 0.1345 | 8493 In stock |
Blue
|
Nylon
|
0.067 in
1.7 mm
|
Slotted
|
0.394 in
10.0 mm
|
0.224 - 0.287 in
5.7 - 7.3 mm
|
0.217 in
5.5 mm
|
||
| £ 0.146 - £ 0.1488 | 31898 In stock |
Grey
|
Nylon
|
0.067 in
1.7 mm
|
Plain
|
0.394 in
10.0 mm
|
0.35 - 0.508 in
8.9 - 12.9 mm
|
0.276 - 0.283 in
7.0 - 7.2 mm
|
||
| £ 0.146 - £ 0.1488 | Request the lead time here |
Natural
|
Nylon
|
0.067 in
1.7 mm
|
Slotted
|
0.394 in
10.0 mm
|
0.35 - 0.484 in
8.9 - 12.3 mm
|
0.217 in
5.5 mm
|
||
| £ 0.146 - £ 0.1488 | 16010 In stock |
Black
|
Nylon
|
0.067 in
1.7 mm
|
Slotted
|
0.394 in
10.0 mm
|
0.35 - 0.484 in
8.9 - 12.3 mm
|
0.217 in
5.5 mm
|
||
| £ 0.1601 - £ 0.1644 | 97 In stock |
Red
|
Nylon
|
0.067 in
1.7 mm
|
Plain
|
0.394 in
10.0 mm
|
0.504 - 0.807 in
12.8 - 20.5 mm
|
0.276 - 0.283 in
7.0 - 7.2 mm
|
||
| £ 0.1601 - £ 0.1644 | 21800 In stock |
Red
|
Nylon
|
0.067 in
1.7 mm
|
Slotted
|
0.394 in
10.0 mm
|
0.504 - 0.807 in
12.8 - 20.5 mm
|
0.217 in
5.5 mm
|
||
| £ 0.1757 - £ 0.1785 | 53443 In stock |
Red
|
Nylon
|
0.067 in
1.7 mm
|
Plain
|
0.394 in
10.0 mm
|
0.795 - 1.354 in
20.2 - 34.4 mm
|
0.276 - 0.283 in
7.0 - 7.2 mm
|
||
| £ 0.1757 - £ 0.1785 | 4498 In stock |
Yellow
|
Nylon
|
0.067 in
1.7 mm
|
Plain
|
0.394 in
10.0 mm
|
0.795 - 1.354 in
20.2 - 34.4 mm
|
0.276 - 0.283 in
7.0 - 7.2 mm
|
||
| £ 0.1658 - £ 0.17 | 11500 In stock |
Blue
|
Nylon
|
0.067 in
1.7 mm
|
Slotted
|
0.394 in
10.0 mm
|
0.795 - 1.354 in
20.2 - 34.4 mm
|
0.252 - 0.217 in
6.4 - 5.5 mm
|
||
| £ 0.1601 - £ 0.1644 | 45893 In stock |
Yellow
|
Nylon
|
0.067 in
1.7 mm
|
Plain
|
0.394 in
10.0 mm
|
0.504 - 0.807 in
12.8 - 20.5 mm
|
0.276 - 0.283 in
7.0 - 7.2 mm
|
||
| £ 0.1601 - £ 0.1644 | 500 In stock |
Blue
|
Nylon
|
0.067 in
1.7 mm
|
Slotted
|
0.394 in
10.0 mm
|
0.504 - 0.807 in
12.8 - 20.5 mm
|
0.217 in
5.5 mm
|
||
| £ 0.1757 - £ 0.1785 | 212 In stock |
Natural
|
Nylon
|
0.067 in
1.7 mm
|
Slotted
|
0.394 in
10.0 mm
|
0.795 - 1.354 in
20.2 - 34.4 mm
|
0.252 - 0.217 in
6.4 - 5.5 mm
|
||
| £ 0.1658 - £ 0.17 | 63000 In stock |
Yellow
|
Nylon
|
0.067 in
1.7 mm
|
Slotted
|
0.394 in
10.0 mm
|
0.795 - 1.354 in
20.2 - 34.4 mm
|
0.252 - 0.217 in
6.4 - 5.5 mm
|
||
| £ 0.1601 - £ 0.1644 | 33475 In stock |
Natural
|
Nylon
|
0.067 in
1.7 mm
|
Slotted
|
0.394 in
10.0 mm
|
0.504 - 0.807 in
12.8 - 20.5 mm
|
0.217 in
5.5 mm
|
||
| £ 0.1601 - £ 0.1644 | 71935 In stock |
Black
|
Nylon
|
0.067 in
1.7 mm
|
Slotted
|
0.394 in
10.0 mm
|
0.504 - 0.807 in
12.8 - 20.5 mm
|
0.217 in
5.5 mm
|
||
| £ 0.1318 - £ 0.1345 | 27 In stock |
Grey
|
Nylon
|
0.067 in
1.7 mm
|
Slotted
|
0.394 in
10.0 mm
|
0.224 - 0.287 in
5.7 - 7.3 mm
|
0.217 in
5.5 mm
|
||
| £ 0.1318 - £ 0.1345 | 6724 In stock |
Black
|
Nylon
|
0.067 in
1.7 mm
|
Slotted
|
0.394 in
10.0 mm
|
0.224 - 0.287 in
5.7 - 7.3 mm
|
0.217 in
5.5 mm
|
||
| £ 0.1601 - £ 0.1644 | 11429 In stock |
Natural
|
Nylon
|
0.067 in
1.7 mm
|
Plain
|
0.394 in
10.0 mm
|
0.504 - 0.807 in
12.8 - 20.5 mm
|
0.276 - 0.283 in
7.0 - 7.2 mm
|
||
| £ 0.1757 - £ 0.1785 | 6496 In stock |
Grey
|
Nylon
|
0.067 in
1.7 mm
|
Plain
|
0.394 in
10.0 mm
|
0.795 - 1.354 in
20.2 - 34.4 mm
|
0.276 - 0.283 in
7.0 - 7.2 mm
|
||
| £ 0.1601 - £ 0.1644 | 59662 In stock |
Grey
|
Nylon
|
0.067 in
1.7 mm
|
Slotted
|
0.394 in
10.0 mm
|
0.504 - 0.807 in
12.8 - 20.5 mm
|
0.217 in
5.5 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue