Menu Search

Ratchet Rivets

In stock

Ratchet Rivets are a coloured snap-together fastener made from plastic that requires a two rivet assembly. Simply snap the two identical ratchet rivets together to create a single connection ready for your application.These easy to use rivets require no tools, such as screws, for installation.

Ratchet Rivets can be used with Snap Rings and Snap Ring Washers, when the compatible mating hole has a 5.5mm diameter.

When used in combination with a Snap Ring, the rivet becomes suitable for very thin applications. Ratchet Rivets can also be used with Snap Ring Washer's, which acts as a special cushioning washer, providing the ratchet rivet with more surface support.

  • UL94 V2 flame resistance rating
  • Slotted and Non Slotted options available
  • Operating Temperatures: -40C up to 85C
  • Materials: Polycarbonate (PC), Nylon 6/6, Polypropylene (PP) and Low Density Polyethylene (LDPE)
  • Colours; Black, Blue, Grey, Red, Transparent, White and Yellow

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
116 results
Product SKUs information
Essentra Part Number Price range Availability Colour Material Head Height Head Style Head Diameter Compatible Panel Thickness Range Compatible Hole Diameter Range View
£ 0.0623 - £ 0.0769 990 In stock
Black
Nylon
3.0 mm
15.9 mm
12.7 - 20.6 mm
6.4 mm
Request the lead time here
Black
Nylon 6/6
9.5 mm
8.8 - 12.7 mm
6.4 - 6.4 mm
Request the lead time here
Natural
Nylon 6/6
1.7 mm
Plain
9.5 mm
12.7 - 20.6 mm
6.4 - 6.4 mm
Request the lead time here
Natural
Nylon 6/6
9.5 mm
8.8 - 12.7 mm
6.4 - 6.4 mm
Request the lead time here
Black
Nylon
1.6 mm
15.9 mm
8.8 - 12.7 mm
6.4 - 6.4 mm
Request the lead time here
Natural
Nylon 6/6
34.9 mm
11.1 - 19.1 mm
11.1 mm
Request the lead time here
Black
Nylon
1.6 mm
15.9 mm
6.0 - 7.5 mm
6.4 - 6.4 mm
Request the lead time here
Natural
Nylon 6/6
1.7 mm
Plain
15.9 mm
19.8 - 34.9 mm
6.4 - 6.4 mm
Request the lead time here
Natural
Nylon 6/6
9.5 mm
19.8 - 34.9 mm
11.1 - 6.4 mm
Request the lead time here
Natural
Nylon
1.6 mm
15.9 mm
6.0 - 7.5 mm
6.4 - 6.4 mm
£ 0.0336 - £ 0.0415 17000 In stock
Black
Nylon 6/6
9.5 mm
6.0 - 7.5 mm
6.4 mm
£ 0.0423 - £ 0.0522 109998 In stock
Natural
Nylon
3.0 mm
15.9 mm
8.8 - 12.7 mm
6.4 mm
£ 0.1349 - £ 0.1376 Request the lead time here
White
Nylon
4.0 mm
12.0 mm
18.0 - 28.0 mm
5.0 - 8.0 mm
£ 0.214 - £ 0.2182 Request the lead time here
White
Nylon
3.0 mm
19.0 mm
9.0 - 13.0 mm
5.0 - 8.0 mm
10106754 £ 0.2253 - £ 0.2296 355 In stock
White
Nylon
3.0 mm
19.0 mm
20.0 - 34.0 mm
5.0 - 8.0 mm
£ 0.146 - £ 0.1488 2358 In stock
Black
Nylon
4.0 mm
12.0 mm
13.0 - 20.0 mm
5.0 - 8.0 mm
£ 0.2026 - £ 0.2069 1359 In stock
Black
Nylon
3.0 mm
19.0 mm
18.0 - 28.0 mm
5.0 - 8.0 mm
£ 0.1308 - £ 0.1449 13000 In stock
Black
Nylon
2.4 mm
19.1 mm
6.0 - 7.5 mm
7.1 - 7.1 mm
£ 0.1488 - £ 0.1516 7495 In stock
Black
Nylon
3.0 mm
12.0 mm
20.0 - 34.0 mm
5.0 - 8.0 mm
£ 0.1359 - £ 0.1386 998 In stock
Black
Nylon
4.0 mm
12.0 mm
5.3 - 7.5 mm
5.0 - 8.0 mm
  • of 6
Assembly Clip 12.7 mm 20.6 mm 15.9 mm Nylon Black

10365793

Price Range
£ 0.0769 - £ 0.0623

Stock Levels
990 In stock
Attributes
  • Compatible Hole Diameter Range
    6.4 mm
  • Compatible Panel Thickness Range
    12.7 - 20.6 mm
  • Anchor Length
    12.7 mm
  • Head Diameter
    15.9 mm
  • Head Height
    3.0 mm
Ratchet Rivet 0.343 in 0.250 in 12.7 mm Nylon 6/6 Black

10419519


Stock Levels
Request the lead time here
Attributes
  • Compatible Hole Diameter Range
    6.4 - 6.4 mm
  • Compatible Panel Thickness Range
    8.8 - 12.7 mm
  • Anchor Length
    8.7 mm
  • Head Diameter
    9.5 mm
  • Colour
    Black
Push-In Rivet 12.7 mm 20.6 mm Nylon 6/6 Natural

10236246


Stock Levels
Request the lead time here
Attributes
  • Compatible Hole Diameter Range
    6.4 - 6.4 mm
  • Compatible Panel Thickness Range
    12.7 - 20.6 mm
  • Anchor Length
    12.7 mm
  • Head Diameter
    9.5 mm
  • Head Height
    1.7 mm
Ratchet Rivet 0.343 in 0.250 in 12.7 mm Nylon 6/6 Natural

10412206


Stock Levels
Request the lead time here
Attributes
  • Compatible Hole Diameter Range
    6.4 - 6.4 mm
  • Compatible Panel Thickness Range
    8.8 - 12.7 mm
  • Anchor Length
    8.7 mm
  • Head Diameter
    9.5 mm
  • Colour
    Natural
Ratchet Rivet 8.7 mm 12.7 mm Nylon Black

10420133


Stock Levels
Request the lead time here
Attributes
  • Compatible Hole Diameter Range
    6.4 - 6.4 mm
  • Compatible Panel Thickness Range
    8.8 - 12.7 mm
  • Anchor Length
    8.7 mm
  • Head Diameter
    15.9 mm
  • Head Height
    1.6 mm
Push-In Rivet 11.1 mm 19.1 mm Nylon 6/6 Natural

10233153


Stock Levels
Request the lead time here
Attributes
  • Compatible Hole Diameter Range
    11.1 mm
  • Compatible Panel Thickness Range
    11.1 - 19.1 mm
  • Anchor Length
    11.1 mm
  • Head Diameter
    34.9 mm
  • Colour
    Natural
Ratchet Rivet 5.5 mm 7.5 mm Nylon Black

10423820


Stock Levels
Request the lead time here
Attributes
  • Compatible Hole Diameter Range
    6.4 - 6.4 mm
  • Compatible Panel Thickness Range
    6.0 - 7.5 mm
  • Anchor Length
    5.5 mm
  • Head Diameter
    15.9 mm
  • Head Height
    1.6 mm
Push-In Rivet 19.8 mm 34.9 mm Nylon 6/6 Natural

10580004


Stock Levels
Request the lead time here
Attributes
  • Compatible Hole Diameter Range
    6.4 - 6.4 mm
  • Compatible Panel Thickness Range
    19.8 - 34.9 mm
  • Anchor Length
    19.1 mm
  • Head Diameter
    15.9 mm
  • Head Height
    1.7 mm
Push-In Rivet 19.8 mm 34.9 mm Nylon 6/6 Natural

10541890


Stock Levels
Request the lead time here
Attributes
  • Compatible Hole Diameter Range
    11.1 - 6.4 mm
  • Compatible Panel Thickness Range
    19.8 - 34.9 mm
  • Anchor Length
    19.1 mm
  • Head Diameter
    9.5 mm
  • Colour
    Natural
Ratchet Rivet 5.5 mm 7.5 mm Nylon Natural

10421147


Stock Levels
Request the lead time here
Attributes
  • Compatible Hole Diameter Range
    6.4 - 6.4 mm
  • Compatible Panel Thickness Range
    6.0 - 7.5 mm
  • Anchor Length
    5.5 mm
  • Head Diameter
    15.9 mm
  • Head Height
    1.6 mm
Assembly Clip 6.0 mm 7.5 mm 0.375 in Nylon 6/6 Black

10365762

Price Range
£ 0.0415 - £ 0.0336

Stock Levels
17000 In stock
Attributes
  • Compatible Hole Diameter Range
    6.4 mm
  • Compatible Panel Thickness Range
    6.0 - 7.5 mm
  • Anchor Length
    5.5 mm
  • Head Diameter
    9.5 mm
  • Colour
    Black
Assembly Clip 8.8 mm 12.7 mm 15.9 mm Nylon Natural

10365786

Price Range
£ 0.0522 - £ 0.0423

Stock Levels
109998 In stock
Attributes
  • Compatible Hole Diameter Range
    6.4 mm
  • Compatible Panel Thickness Range
    8.8 - 12.7 mm
  • Anchor Length
    8.7 mm
  • Head Diameter
    15.9 mm
  • Head Height
    3.0 mm
Assembly Clip 18.0 mm 28.0 mm 12.0 mm Nylon White

10106570

Price Range
£ 0.1376 - £ 0.1349

Stock Levels
Request the lead time here
Attributes
  • Compatible Hole Diameter Range
    5.0 - 8.0 mm
  • Compatible Panel Thickness Range
    18.0 - 28.0 mm
  • Anchor Length
    18.0 mm
  • Head Diameter
    12.0 mm
  • Head Height
    4.0 mm
Assembly Clip 9.0 mm 13.0 mm 19.0 mm Nylon White

10106716

Price Range
£ 0.2182 - £ 0.214

Stock Levels
Request the lead time here
Attributes
  • Compatible Hole Diameter Range
    5.0 - 8.0 mm
  • Compatible Panel Thickness Range
    9.0 - 13.0 mm
  • Anchor Length
    9.0 mm
  • Head Diameter
    19.0 mm
  • Head Height
    3.0 mm
Assembly Clip 20.0 mm 34.0 mm 19.0 mm Nylon White

10106754

Price Range
£ 0.2296 - £ 0.2253

Stock Levels
355 In stock
Attributes
  • Compatible Hole Diameter Range
    5.0 - 8.0 mm
  • Compatible Panel Thickness Range
    20.0 - 34.0 mm
  • Anchor Length
    20.0 mm
  • Head Diameter
    19.0 mm
  • Head Height
    3.0 mm
Assembly Clip 13.0 mm 20.0 mm 12.0 mm Nylon Black

10106624

Price Range
£ 0.1488 - £ 0.146

Stock Levels
2358 In stock
Attributes
  • Compatible Hole Diameter Range
    5.0 - 8.0 mm
  • Compatible Panel Thickness Range
    13.0 - 20.0 mm
  • Anchor Length
    13.0 mm
  • Head Diameter
    12.0 mm
  • Head Height
    4.0 mm
Assembly Clip 18.0 mm 28.0 mm 19.0 mm Nylon Black

10106662

Price Range
£ 0.2069 - £ 0.2026

Stock Levels
1359 In stock
Attributes
  • Compatible Hole Diameter Range
    5.0 - 8.0 mm
  • Compatible Panel Thickness Range
    18.0 - 28.0 mm
  • Anchor Length
    18.0 mm
  • Head Diameter
    19.0 mm
  • Head Height
    3.0 mm
Assembly Clip 6.0 mm 7.5 mm 19.1 mm Nylon Black

10000755

Price Range
£ 0.1449 - £ 0.1308

Stock Levels
13000 In stock
Attributes
  • Compatible Hole Diameter Range
    7.1 - 7.1 mm
  • Compatible Panel Thickness Range
    6.0 - 7.5 mm
  • Anchor Length
    5.7 mm
  • Head Diameter
    19.1 mm
  • Head Height
    2.4 mm
Assembly Clip 20.0 mm 34.0 mm 12.0 mm Nylon Black

10106532

Price Range
£ 0.1516 - £ 0.1488

Stock Levels
7495 In stock
Attributes
  • Compatible Hole Diameter Range
    5.0 - 8.0 mm
  • Compatible Panel Thickness Range
    20.0 - 34.0 mm
  • Anchor Length
    20.0 mm
  • Head Diameter
    12.0 mm
  • Head Height
    3.0 mm
Assembly Clip 5.3 mm 7.5 mm 12.0 mm Nylon Black

10106587

Price Range
£ 0.1386 - £ 0.1359

Stock Levels
998 In stock
Attributes
  • Compatible Hole Diameter Range
    5.0 - 8.0 mm
  • Compatible Panel Thickness Range
    5.3 - 7.5 mm
  • Anchor Length
    5.5 mm
  • Head Diameter
    12.0 mm
  • Head Height
    4.0 mm