Menu Search

Ratchet Rivets

In stock

Ratchet Rivets are a coloured snap-together fastener made from plastic that requires a two rivet assembly. Simply snap the two identical ratchet rivets together to create a single connection ready for your application.These easy to use rivets require no tools, such as screws, for installation.

Ratchet Rivets can be used with Snap Rings and Snap Ring Washers, when the compatible mating hole has a 5.5mm diameter.

When used in combination with a Snap Ring, the rivet becomes suitable for very thin applications. Ratchet Rivets can also be used with Snap Ring Washer's, which acts as a special cushioning washer, providing the ratchet rivet with more surface support.

  • UL94 V2 flame resistance rating
  • Slotted and Non Slotted options available
  • Operating Temperatures: -40C up to 85C
  • Materials: Polycarbonate (PC), Nylon 6/6, Polypropylene (PP) and Low Density Polyethylene (LDPE)
  • Colours; Black, Blue, Grey, Red, Transparent, White and Yellow

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
116 results
Product SKUs information
Essentra Part Number Price range Availability Colour Material Head Height Head Style Head Diameter Compatible Panel Thickness Range Compatible Hole Diameter Range View
Request the lead time here
Natural
Nylon 6/6
9.5 mm
19.8 - 34.9 mm
11.1 - 6.4 mm
Request the lead time here
Natural
Nylon
1.6 mm
15.9 mm
6.0 - 7.5 mm
6.4 - 6.4 mm
Request the lead time here
Black
Nylon 6/6
9.5 mm
8.8 - 12.7 mm
6.4 - 6.4 mm
Request the lead time here
Natural
Nylon 6/6
9.5 mm
8.8 - 12.7 mm
6.4 - 6.4 mm
Request the lead time here
Black
Nylon
1.6 mm
15.9 mm
6.0 - 7.5 mm
6.4 - 6.4 mm
£ 0.2959 - £ 0.2959 Request the lead time here
Transparent
PC
3.5 mm
20.0 mm
18.0 - 25.0 mm
10.0 - 15.0 mm
£ 0.146 - £ 0.1488 26228 In stock
Natural
Nylon
1.7 mm
10.0 mm
8.9 - 12.9 mm
7.0 - 7.2 mm
£ 0.2041 - £ 0.2083 1337 In stock
Black
Nylon
3.0 mm
19.0 mm
5.3 - 7.5 mm
5.0 - 8.0 mm
£ 0.2182 - £ 0.2225 3194 In stock
Black
Nylon
3.0 mm
19.0 mm
13.0 - 20.0 mm
5.0 - 8.0 mm
£ 0.2352 - £ 0.2409 13998 In stock
Black
Nylon
3.0 mm
19.0 mm
13.0 - 20.0 mm
7.0 - 8.0 mm
10106808 £ 0.3033 - £ 0.3033 950 In stock
White
Nylon
3.5 mm
20.0 mm
18.0 - 25.0 mm
10.0 - 15.0 mm
£ 0.1467 - £ 0.1517 943000 In stock
Black
Nylon
2.4 mm
19.1 mm
8.8 - 12.8 mm
7.1 - 7.1 mm
£ 0.153 - £ 0.1592 Request the lead time here
Black
Nylon
2.4 mm
19.1 mm
19.8 - 34.9 mm
7.1 - 7.1 mm
£ 0.1331 - £ 0.1644 10000 In stock
Black
Nylon
1.6 mm
10.2 mm
8.8 - 12.8 mm
7.1 - 7.1 mm
£ 0.1516 - £ 0.1516 2000 In stock
Transparent
PC
3.0 mm
12.0 mm
20.0 - 34.0 mm
5.0 - 8.0 mm
£ 0.1178 - £ 0.145 7000 In stock
Natural
Nylon
1.6 mm
10.2 mm
6.0 - 7.5 mm
7.1 - 7.1 mm
£ 0.1178 - £ 0.145 3000 In stock
Natural
Nylon
1.6 mm
10.2 mm
12.7 - 20.6 mm
7.1 - 7.1 mm
£ 0.1386 - £ 0.1386 Request the lead time here
Transparent
PC
3.0 mm
12.0 mm
5.3 - 7.5 mm
5.0 - 8.0 mm
£ 0.146 - £ 0.146 1318 In stock
Transparent
PC
3.0 mm
12.0 mm
9.0 - 13.0 mm
5.0 - 8.0 mm
£ 0.1587 - £ 0.1587 Request the lead time here
Transparent
PC
3.0 mm
12.0 mm
13.0 - 20.0 mm
7.0 - 8.0 mm
  • of 6
Push-In Rivet 19.8 mm 34.9 mm Nylon 6/6 Natural

10541890


Stock Levels
Request the lead time here
Attributes
  • Compatible Hole Diameter Range
    11.1 - 6.4 mm
  • Compatible Panel Thickness Range
    19.8 - 34.9 mm
  • Anchor Length
    19.1 mm
  • Head Diameter
    9.5 mm
  • Colour
    Natural
Ratchet Rivet 5.5 mm 7.5 mm Nylon Natural

10421147


Stock Levels
Request the lead time here
Attributes
  • Compatible Hole Diameter Range
    6.4 - 6.4 mm
  • Compatible Panel Thickness Range
    6.0 - 7.5 mm
  • Anchor Length
    5.5 mm
  • Head Diameter
    15.9 mm
  • Head Height
    1.6 mm
Ratchet Rivet 0.343 in 0.250 in 12.7 mm Nylon 6/6 Black

10419519


Stock Levels
Request the lead time here
Attributes
  • Compatible Hole Diameter Range
    6.4 - 6.4 mm
  • Compatible Panel Thickness Range
    8.8 - 12.7 mm
  • Anchor Length
    8.7 mm
  • Head Diameter
    9.5 mm
  • Colour
    Black
Ratchet Rivet 0.343 in 0.250 in 12.7 mm Nylon 6/6 Natural

10412206


Stock Levels
Request the lead time here
Attributes
  • Compatible Hole Diameter Range
    6.4 - 6.4 mm
  • Compatible Panel Thickness Range
    8.8 - 12.7 mm
  • Anchor Length
    8.7 mm
  • Head Diameter
    9.5 mm
  • Colour
    Natural
Ratchet Rivet 5.5 mm 7.5 mm Nylon Black

10423820


Stock Levels
Request the lead time here
Attributes
  • Compatible Hole Diameter Range
    6.4 - 6.4 mm
  • Compatible Panel Thickness Range
    6.0 - 7.5 mm
  • Anchor Length
    5.5 mm
  • Head Diameter
    15.9 mm
  • Head Height
    1.6 mm
Assembly Clip 18.0 mm 25.0 mm 20.0 mm PC Transparent

10555644

Price Range
£ 0.2959 - £ 0.2959

Stock Levels
Request the lead time here
Attributes
  • Compatible Hole Diameter Range
    10.0 - 15.0 mm
  • Compatible Panel Thickness Range
    18.0 - 25.0 mm
  • Anchor Length
    16.0 mm
  • Head Diameter
    20.0 mm
  • Head Height
    3.5 mm
Assembly Clip 8.9 mm 12.9 mm 10.0 mm Nylon Natural

10066904

Price Range
£ 0.1488 - £ 0.146

Stock Levels
26228 In stock
Attributes
  • Compatible Hole Diameter Range
    7.0 - 7.2 mm
  • Compatible Panel Thickness Range
    8.9 - 12.9 mm
  • Anchor Length
    8.5 mm
  • Head Diameter
    10.0 mm
  • Head Height
    1.7 mm
Assembly Clip 5.3 mm 7.5 mm 19.0 mm Nylon Black

10106686

Price Range
£ 0.2083 - £ 0.2041

Stock Levels
1337 In stock
Attributes
  • Compatible Hole Diameter Range
    5.0 - 8.0 mm
  • Compatible Panel Thickness Range
    5.3 - 7.5 mm
  • Anchor Length
    5.5 mm
  • Head Diameter
    19.0 mm
  • Head Height
    3.0 mm
Assembly Clip 13.0 mm 20.0 mm 19.0 mm Nylon Black

10106723

Price Range
£ 0.2225 - £ 0.2182

Stock Levels
3194 In stock
Attributes
  • Compatible Hole Diameter Range
    5.0 - 8.0 mm
  • Compatible Panel Thickness Range
    13.0 - 20.0 mm
  • Anchor Length
    13.0 mm
  • Head Diameter
    19.0 mm
  • Head Height
    3.0 mm
Assembly Clip 13.0 mm 20.0 mm 19.0 mm Nylon Black

10106761

Price Range
£ 0.2409 - £ 0.2352

Stock Levels
13998 In stock
Attributes
  • Compatible Hole Diameter Range
    7.0 - 8.0 mm
  • Compatible Panel Thickness Range
    13.0 - 20.0 mm
  • Anchor Length
    13.0 mm
  • Head Diameter
    19.0 mm
  • Head Height
    3.0 mm
Assembly Clip 18.0 mm 25.0 mm 20.0 mm Nylon White

10106808

Price Range
£ 0.3033 - £ 0.3033

Stock Levels
950 In stock
Attributes
  • Compatible Hole Diameter Range
    10.0 - 15.0 mm
  • Compatible Panel Thickness Range
    18.0 - 25.0 mm
  • Anchor Length
    16.0 mm
  • Head Diameter
    20.0 mm
  • Head Height
    3.5 mm
Assembly Clip 8.8 mm 12.8 mm 19.1 mm Nylon Black

10000779

Price Range
£ 0.1517 - £ 0.1467

Stock Levels
943000 In stock
Attributes
  • Compatible Hole Diameter Range
    7.1 - 7.1 mm
  • Compatible Panel Thickness Range
    8.8 - 12.8 mm
  • Anchor Length
    8.7 mm
  • Head Diameter
    19.1 mm
  • Head Height
    2.4 mm
Assembly Clip 19.8 mm 34.9 mm 19.1 mm Nylon Black

10000816

Price Range
£ 0.1592 - £ 0.153

Stock Levels
Request the lead time here
Attributes
  • Compatible Hole Diameter Range
    7.1 - 7.1 mm
  • Compatible Panel Thickness Range
    19.8 - 34.9 mm
  • Anchor Length
    19.5 mm
  • Head Diameter
    19.1 mm
  • Head Height
    2.4 mm
Assembly Clip 8.8 mm 12.8 mm 10.2 mm Nylon Black

10000854

Price Range
£ 0.1644 - £ 0.1331

Stock Levels
10000 In stock
Attributes
  • Compatible Hole Diameter Range
    7.1 - 7.1 mm
  • Compatible Panel Thickness Range
    8.8 - 12.8 mm
  • Anchor Length
    8.7 mm
  • Head Diameter
    10.2 mm
  • Head Height
    1.6 mm
Assembly Clip 20.0 mm 34.0 mm 12.0 mm PC Transparent

10144282

Price Range
£ 0.1516 - £ 0.1516

Stock Levels
2000 In stock
Attributes
  • Compatible Hole Diameter Range
    5.0 - 8.0 mm
  • Compatible Panel Thickness Range
    20.0 - 34.0 mm
  • Anchor Length
    20.0 mm
  • Head Diameter
    12.0 mm
  • Head Height
    3.0 mm
Assembly Clip 6.0 mm 7.5 mm 10.2 mm Nylon Natural

10000823

Price Range
£ 0.145 - £ 0.1178

Stock Levels
7000 In stock
Attributes
  • Compatible Hole Diameter Range
    7.1 - 7.1 mm
  • Compatible Panel Thickness Range
    6.0 - 7.5 mm
  • Anchor Length
    5.7 mm
  • Head Diameter
    10.2 mm
  • Head Height
    1.6 mm
Assembly Clip 12.7 mm 20.6 mm 10.2 mm Nylon Natural

10000861

Price Range
£ 0.145 - £ 0.1178

Stock Levels
3000 In stock
Attributes
  • Compatible Hole Diameter Range
    7.1 - 7.1 mm
  • Compatible Panel Thickness Range
    12.7 - 20.6 mm
  • Anchor Length
    12.4 mm
  • Head Diameter
    10.2 mm
  • Head Height
    1.6 mm
Assembly Clip 5.3 mm 7.5 mm 12.0 mm PC Transparent

10144251

Price Range
£ 0.1386 - £ 0.1386

Stock Levels
Request the lead time here
Attributes
  • Compatible Hole Diameter Range
    5.0 - 8.0 mm
  • Compatible Panel Thickness Range
    5.3 - 7.5 mm
  • Anchor Length
    5.5 mm
  • Head Diameter
    12.0 mm
  • Head Height
    3.0 mm
Assembly Clip 9.0 mm 13.0 mm 12.0 mm PC Transparent

10144268

Price Range
£ 0.146 - £ 0.146

Stock Levels
1318 In stock
Attributes
  • Compatible Hole Diameter Range
    5.0 - 8.0 mm
  • Compatible Panel Thickness Range
    9.0 - 13.0 mm
  • Anchor Length
    9.0 mm
  • Head Diameter
    12.0 mm
  • Head Height
    3.0 mm
Assembly Clip 13.0 mm 20.0 mm 12.0 mm PC Transparent

10144299

Price Range
£ 0.1587 - £ 0.1587

Stock Levels
Request the lead time here
Attributes
  • Compatible Hole Diameter Range
    7.0 - 8.0 mm
  • Compatible Panel Thickness Range
    13.0 - 20.0 mm
  • Anchor Length
    13.0 mm
  • Head Diameter
    12.0 mm
  • Head Height
    3.0 mm