| Quantity | Unit price |
|---|---|
| 1 - 2 | £ 178.3279 |
| 3 - 4 | £ 151.5822 |
| 5 - 9 | £ 142.6674 |
| 10 - 19 | £ 133.7424 |
| 20 + | £ 124.8276 |
| For rail | 25.0 |
|---|---|
| h1 | 40.0 |
| l1 | 30.0 |
| w1 | 70.0 |
| h2 | 9.0 |
| h3 | 15.0 |
| h4 | 63.0 |
| l2 | 20.0 |
| w2 | 20.0 |
| w3 | 38.5 |
| d1 | M6 |
| Holding force kN | 1200.0 |
| Torque to Nm | 7.0 |
| Material | Aluminium |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue