20175795
20175795
| Quantity | Unit price |
|---|---|
| 1 - 2 | £ 149.3426 |
| 3 - 4 | £ 126.939 |
| 5 - 9 | £ 119.4726 |
| 10 - 19 | £ 112.0062 |
| 20 + | £ 104.5398 |
| For rail | 20.0 |
|---|---|
| h1 | 28.0 |
| l1 | 24.0 |
| w1 | 60.0 |
| h2 | 8.0 |
| h3 | 13.0 |
| h4 | 63.0 |
| l2 | 15.0 |
| w2 | 15.0 |
| w3 | 38.5 |
| d1 | M5 |
| Holding force kN | 1200.0 |
| Torque to Nm | 7.0 |
| Material | Aluminium |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue