Menu Search

Quick-Fit Connector Plug 17.9 mm LDPE - PCR Green

Essentra Part Number:

20750008

Manufacturer Part Number:

20750008

Request the lead time here For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
250 - 2499 £ 0.1238
2500 - 12499 £ 0.0884
12500 + £ 0.0795
Standard pack: 2500

Order in multiple of 250

Total price:

£ 30.95

250 x £ 0.1238

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Thread Standard SAE J2044
Thread Size 18 in
Colour Green
Material LDPE - PCR
Recycled Content Percentage % 100%
Commodity Code 3923509000

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us