| Quantity | Unit price |
|---|---|
| 250 - 2499 | £ 0.1299 |
| 2500 - 12499 | £ 0.0928 |
| 12500 + | £ 0.0835 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| D | 46.0 mm |
|---|---|
| D | 1.811 in |
| d | 0.941 in |
| d | 23.9 mm |
| h | 29.0 mm |
| h | 1.142 in |
| Thread Standard | SAE J2044 |
| Thread Size | 24 |
| Colour | Green |
| Material | LDPE - PCR |
| Recycled Content Percentage % | 100% |
| Commodity Code | 3923509000 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue