Handle Turn Cam Latches - Adjustable used for electronic panels, doors, cabinets and other similar installations.
These latches offer exceptional durability and security making them the ideal choice for industrial, commercial, and high-stakes environments. These latches are quick and easy to install. They are perfect for situations requiring lightweight access and can be put on doors of any thickness.
Its handle is removable therefore not mandatory, and when not in use the lock can be opened with a 9mm triangular key.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Latch Material | Style | Handle Style | Grip Range | View | |
|---|---|---|---|---|---|---|---|
| Request the lead time here |
Zinc Alloy
|
Reverse Offset Cam
|
No Handle
|
0.571 - 2.205 in
14.5 - 56.0 mm
|
|||
| Request the lead time here |
Zinc Alloy
|
Deep Cam
|
No Handle
|
1.122 - 2.756 in
28.5 - 70.0 mm
|
|||
| Request the lead time here |
Zinc Alloy
|
Straight Cam
|
No Handle
|
0.728 - 2.362 in
18.5 - 60.0 mm
|
|||
| £ 1.9259 - £ 2.1399 | 100 In stock |
Zinc Alloy
|
Offset Cam
|
Star Handle
|
1.043 - 2.677 in
26.5 - 68.0 mm
|
||
| Request the lead time here |
Zinc Alloy
|
Offset Cam
|
No Handle
|
1.043 - 2.677 in
26.5 - 68.0 mm
|
|||
| £ 1.9259 - £ 2.1399 | 100 In stock |
Zinc Alloy
|
Deep Cam
|
Star Handle
|
1.122 - 2.756 in
28.5 - 70.0 mm
|
||
| Request the lead time here |
Zinc Alloy
|
Reverse Deep Cam
|
No Handle
|
0.335 - 1.969 in
8.5 - 50.0 mm
|
|||
| £ 1.9259 - £ 2.1399 | 100 In stock |
Zinc Alloy
|
Straight Cam
|
Star Handle
|
0.728 - 2.362 in
18.5 - 60.0 mm
|
||
| Request the lead time here |
Zinc Alloy
|
Reverse Offset Cam
|
No Handle
|
0.571 - 2.205 in
14.5 - 56.0 mm
|
|||
| Request the lead time here |
Zinc Alloy
|
Deep Cam
|
No Handle
|
1.122 - 2.756 in
28.5 - 70.0 mm
|
|||
| £ 1.9259 - £ 2.1399 | 100 In stock |
Zinc Alloy
|
Straight Cam
|
Star Handle
|
0.728 - 2.362 in
18.5 - 60.0 mm
|
||
| Request the lead time here |
Zinc Alloy
|
Straight Cam
|
No Handle
|
0.728 - 2.362 in
18.5 - 60.0 mm
|
|||
| £ 1.9259 - £ 2.1399 | 98 In stock |
Zinc Alloy
|
Reverse Deep Cam
|
Star Handle
|
0.335 - 1.969 in
8.5 - 50.0 mm
|
||
| £ 1.9259 - £ 2.1399 | 100 In stock |
Zinc Alloy
|
Offset Cam
|
Star Handle
|
1.043 - 2.677 in
26.5 - 68.0 mm
|
||
| £ 1.9259 - £ 2.1399 | 100 In stock |
Zinc Alloy
|
Reverse Deep Cam
|
Star Handle
|
0.335 - 1.969 in
8.5 - 50.0 mm
|
||
| £ 1.9259 - £ 2.1399 | 100 In stock |
Zinc Alloy
|
Reverse Offset Cam
|
Star Handle
|
0.571 - 2.205 in
14.5 - 56.0 mm
|
||
| Request the lead time here |
Zinc Alloy
|
Offset Cam
|
No Handle
|
1.043 - 2.677 in
26.5 - 68.0 mm
|
|||
| Request the lead time here |
Zinc Alloy
|
Reverse Deep Cam
|
No Handle
|
0.335 - 1.969 in
8.5 - 50.0 mm
|
|||
| £ 1.9259 - £ 2.1399 | 100 In stock |
Zinc Alloy
|
Reverse Offset Cam
|
Star Handle
|
0.571 - 2.205 in
14.5 - 56.0 mm
|
||
| £ 1.9259 - £ 2.1399 | 100 In stock |
Zinc Alloy
|
Deep Cam
|
Star Handle
|
1.122 - 2.756 in
28.5 - 70.0 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue