Menu Search

Quarter Turn Lock

In stock

This Quarter Turn Lock is vibration proof and suitable for left and right hand. The opening of the lock is only possible by pushing and rotating the driver with the key.This range of Quarter Turn Latch is offered in a selection of finishes and drivers to suit many applications and is to be used  16.5 x 19.0 mm cut out.

Series Code :SR5007

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
253 results
Product SKUs information
Essentra Part Number Price range Availability Mounting Orientation Material Finish Key Type Grip Range View
£ 2.7231 - £ 3.8906 Request the lead time here
Right & Left handed
Die Cast Zinc Alloy
Chrome Plated
3.0 mm Double Bit Key
30.0 mm
Request the lead time here
Universal
Die Cast Zinc Alloy
Chrome Plated
5.0 mm Double Bit Key
14.5 mm
£ 6.2003 - £ 11.597 4 In stock
8.0 mm Square Key
£ 1.7293 - £ 2.69 85 In stock
Universal
Die Cast Zinc Alloy
Chrome Plated
8.0 mm Square Key
26.5 mm
£ 1.7293 - £ 2.69 Request the lead time here
Universal
Die Cast Zinc Alloy
Chrome Plated
8.0 mm Square Key
14.5 mm
£ 2.7231 - £ 3.8906 Request the lead time here
Right & Left handed
Zinc Alloy
Chrome Plated
7.0 mm Triangle Key
27.0 mm
£ 3.142 - £ 4.3989 Request the lead time here
Universal
Die Cast Zinc Alloy
Chrome Plated
8.0 mm Square Key
24.5 mm
£ 2.1333 - £ 3.3185 Request the lead time here
Right & Left handed
Die Cast Zinc Alloy
Chrome Plated
Slotted Key
20.0 mm
£ 3.142 - £ 4.3989 Request the lead time here
Universal
Die Cast Zinc Alloy
Chrome Plated
3.0 mm Double Bit Key
26.5 mm
£ 6.2003 - £ 11.597 909 In stock
Zinc Alloy
7.0 mm Triangle Key
£ 3.142 - £ 4.3989 120 In stock
Universal
Die Cast Zinc Alloy
Chrome Plated
5.0 mm Double Bit Key
18.5 mm
£ 3.142 - £ 4.3989 25 In stock
Universal
Die Cast Zinc Alloy
Chrome Plated
5.0 mm Double Bit Key
26.5 mm
£ 5.5803 - £ 11.597 51 In stock
28.5 mm
  • of 13
Key Latch 30.0 mm 3.0 mm Double Bit Key Die Cast Zinc Alloy

20072414

Price Range
£ 3.8906 - £ 2.7231

Stock Levels
Request the lead time here
Attributes
  • Mounting Orientation
    Right & Left handed
  • Handle Type
    Driver Tool Operated Handle
  • Housing Material
    Die Cast Zinc Alloy
  • Material
    Die Cast Zinc Alloy
  • Finish
    Chrome Plated
Key Latch 14.5 mm 5.0 mm Double Bit Key

20072780


Stock Levels
Request the lead time here
Attributes
  • Mounting Orientation
    Universal
  • Handle Type
    Driver Tool Operated Handle
  • Material
    Die Cast Zinc Alloy
  • Finish
    Chrome Plated
  • Grip Range
    14.5 mm
Quarter Turn Lock 14.5 mm 8.0 mm Square Key Die Cast Zinc Alloy

20055844

Price Range
£ 11.597 - £ 6.2003

Stock Levels
4 In stock
Attributes
  • Housing Material
    Die Cast Zinc Alloy
  • Cam Length
    45.0 mm
  • Key Type
    8.0 mm Square Key
  • Commodity Code
    7907000090
Key Latch 26.5 mm 8.0 mm Square Key Die Cast Zinc Alloy

20073084

Price Range
£ 2.69 - £ 1.7293

Stock Levels
85 In stock
Attributes
  • Mounting Orientation
    Universal
  • Handle Type
    Driver Tool Operated Handle
  • Material
    Die Cast Zinc Alloy
  • Finish
    Chrome Plated
  • Grip Range
    26.5 mm
Key Latch 14.5 mm 8.0 mm Square Key Die Cast Zinc Alloy

20073022

Price Range
£ 2.69 - £ 1.7293

Stock Levels
Request the lead time here
Attributes
  • Mounting Orientation
    Universal
  • Handle Type
    Driver Tool Operated Handle
  • Material
    Die Cast Zinc Alloy
  • Finish
    Chrome Plated
  • Grip Range
    14.5 mm
Quarter Turn Latch 7.0 mm Triangle Key 27.0 mm Zinc Alloy

20072513

Price Range
£ 3.8906 - £ 2.7231

Stock Levels
Request the lead time here
Attributes
  • Mounting Orientation
    Right & Left handed
  • Handle Type
    Driver Tool Operated Handle
  • Material
    Zinc Alloy
  • Finish
    Chrome Plated
  • Grip Range
    27.0 mm
Key Latch 24.5 mm 8.0 mm Square Key Die Cast Zinc Alloy

20073060

Price Range
£ 4.3989 - £ 3.142

Stock Levels
Request the lead time here
Attributes
  • Mounting Orientation
    Universal
  • Handle Type
    Driver Tool Operated Handle
  • Material
    Die Cast Zinc Alloy
  • Finish
    Chrome Plated
  • Grip Range
    24.5 mm
Quarter Turn Latch 20.0 mm Die Cast Zinc Alloy

20072551

Price Range
£ 3.3185 - £ 2.1333

Stock Levels
Request the lead time here
Attributes
  • Mounting Orientation
    Right & Left handed
  • Handle Type
    Driver Tool Operated Handle
  • Material
    Die Cast Zinc Alloy
  • Finish
    Chrome Plated
  • Grip Range
    20.0 mm
Key Latch 26.5 mm 3.0 mm Double Bit Key Die Cast Zinc Alloy

20072728

Price Range
£ 4.3989 - £ 3.142

Stock Levels
Request the lead time here
Attributes
  • Mounting Orientation
    Universal
  • Handle Type
    Driver Tool Operated Handle
  • Housing Material
    Die Cast Zinc Alloy
  • Material
    Die Cast Zinc Alloy
  • Finish
    Chrome Plated
Quarter Turn Latch 7.0 mm Triangle Key 8.5 mm Zinc Alloy

20055837

Price Range
£ 11.597 - £ 6.2003

Stock Levels
909 In stock
Attributes
  • Housing Material
    Die Cast Zinc Alloy
  • Material
    Zinc Alloy
  • Cam Length
    45.0 mm
  • Key Type
    7.0 mm Triangle Key
  • Commodity Code
    8301409000
Key Latch 18.5 mm 5.0 mm Double Bit Key

20072803

Price Range
£ 4.3989 - £ 3.142

Stock Levels
120 In stock
Attributes
  • Mounting Orientation
    Universal
  • Handle Type
    Driver Tool Operated Handle
  • Material
    Die Cast Zinc Alloy
  • Finish
    Chrome Plated
  • Grip Range
    18.5 mm
Key Latch 26.5 mm 5.0 mm Double Bit Key

20072841

Price Range
£ 4.3989 - £ 3.142

Stock Levels
25 In stock
Attributes
  • Mounting Orientation
    Universal
  • Handle Type
    Driver Tool Operated Handle
  • Material
    Die Cast Zinc Alloy
  • Finish
    Chrome Plated
  • Grip Range
    26.5 mm
Quarter Turn Lock 28.5 mm 8.0 mm Square

20119829

Price Range
£ 11.597 - £ 5.5803

Stock Levels
51 In stock
Attributes
  • Housing Material
    Die Cast Zinc Alloy
  • Grip Range
    28.5 mm
  • Cam Length
    45.0 mm
  • Commodity Code
    8301409000