Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
This Quarter Turn Lock is vibration proof and suitable for left and right hand. The opening of the lock is only possible by pushing and rotating the driver with the key.This range of Quarter Turn Latch is offered in a selection of finishes and drivers to suit many applications and is to be used 16.5 x 19.0 mm cut out.
Series Code :SR5007
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Mounting Orientation | Material | Finish | Key Type | Grip Range | View | |
|---|---|---|---|---|---|---|---|---|
| £ 6.3926 - £ 13.5541 | 9 In stock |
|
Nylon
|
|
|
|
||
| £ 6.3926 - £ 13.5541 | 2 In stock |
|
Nylon
|
|
|
|
||
| £ 4.4128 - £ 8.4385 | 30 In stock |
|
Nylon
|
|
|
|
||
| £ 4.4128 - £ 8.4385 | 46 In stock |
|
Nylon
|
|
|
|
||
| £ 4.4128 - £ 8.4385 | 344 In stock |
|
Nylon
|
|
|
|
||
| £ 1.6149 - £ 1.7944 | 15 In stock |
|
|
|
|
|
||
| £ 2.1333 - £ 3.3185 | Request the lead time here |
Right & Left handed
|
Zinc Alloy
|
Black Powder Coated
|
7.0 mm Triangle Key
|
1.181 in
30.0 mm
|
||
| £ 2.7231 - £ 3.8906 | Request the lead time here |
Right & Left handed
|
Die Cast Zinc Alloy
|
Black Powder Coated
|
3.0 mm Double Bit Key
|
1.181 in
30.0 mm
|
||
| £ 29.5635 - £ 55.2509 | 2 In stock |
|
304 Stainless Steel
|
|
3.0 mm Double Bit Key
|
|
||
| £ 1.0681 - £ 1.1868 | 45 In stock |
|
|
|
|
|
||
| £ 4.7759 - £ 9.067 | 250 In stock |
|
|
|
|
|
||
| £ 29.5635 - £ 55.2509 | 12 In stock |
|
304 Stainless Steel
|
|
|
|
||
| £ 1.0681 - £ 1.1868 | 8 In stock |
|
|
|
3.0 mm Double Bit Key
|
|
||
| £ 29.5635 - £ 55.2509 | 59 In stock |
|
304 Stainless Steel
|
|
3.0 mm Double Bit Key
|
|
||
| £ 29.5635 - £ 55.2509 | 244 In stock |
|
304 Stainless Steel
|
|
8.0 mm Triangle Key
|
|
||
| 20055707 | £ 6.2003 - £ 11.597 | 260 In stock |
|
|
|
5.0 mm Double Bit Key
|
|
|
| £ 1.032 - £ 1.1466 | Request the lead time here |
|
|
|
8.0 mm Triangle Key
|
|
||
| £ 2.7231 - £ 3.8906 | Request the lead time here |
Right & Left handed
|
Die Cast Zinc Alloy
|
Black Powder Coated
|
Slotted Key
|
1.181 in
30.0 mm
|
||
| £ 29.5635 - £ 55.2509 | Request the lead time here |
|
304 Stainless Steel
|
|
5.0 mm Double Bit Key
|
|
||
| £ 1.032 - £ 1.1466 | Request the lead time here |
|
|
|
8.0 mm Triangle Key