Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
This Quarter Turn Lock is vibration proof and suitable for left and right hand. The opening of the lock is only possible by pushing and rotating the driver with the key.This range of Quarter Turn Latch is offered in a selection of finishes and drivers to suit many applications and is to be used 16.5 x 19.0 mm cut out.
Series Code :SR5007
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Mounting Orientation | Material | Finish | Key Type | Grip Range | View | |
|---|---|---|---|---|---|---|---|---|
| £ 6.3926 - £ 13.5541 | 9 In stock |
|
Nylon
|
|
|
|
||
| £ 6.3926 - £ 13.5541 | 2 In stock |
|
Nylon
|
|
|
|
||
| £ 1.0681 - £ 1.1868 | Request the lead time here |
|
|
|
3.0 mm Double Bit Key
|
|
||
| £ 1.032 - £ 1.1466 | Request the lead time here |
|
|
|
3.0 mm Double Bit Key
|
|
||
| £ 4.7759 - £ 9.067 | 40 In stock |
|
|
|
5.0 mm Double Bit Key
|
|
||
| £ 1.032 - £ 1.1466 | 47 In stock |
|
|
|
8.0 mm Triangle Key
|
|
||
| £ 4.762 - £ 8.7213 | 143 In stock |
|
|
|
|
|
||
| 20072506 | £ 2.7231 - £ 3.8906 | Request the lead time here |
Right & Left handed
|
Zinc Alloy
|
Black Powder Coated
|
7.0 mm Triangle Key
|
0.787 in
20.0 mm
|
|
| £ 29.5635 - £ 55.2509 | Request the lead time here |
|
304 Stainless Steel
|
|
5.0 mm Double Bit Key
|
|
||
| £ 4.4128 - £ 8.4385 | 30 In stock |
|
Nylon
|
|
|
|
||
| £ 4.4128 - £ 8.4385 | 46 In stock |
|
Nylon
|
|
|
|
||
| £ 4.4128 - £ 8.4385 | 344 In stock |
|
Nylon
|
|
|
|
||
| 20050726 | £ 4.4128 - £ 8.4385 | Request the lead time here |
|
Nylon
|
|
|
|
|
| £ 4.4128 - £ 8.4385 | 385 In stock |
|
Nylon
|
|
|
|
||
| 20050931 | £ 4.4128 - £ 8.4385 | 259 In stock |
|
Nylon
|
|
|
|
|
| 20050740 | £ 4.4128 - £ 8.4385 | 969 In stock |
|
Nylon
|
|
|
|
|
| £ 2.1333 - £ 3.3185 | 200 In stock |
Right & Left handed
|
Die Cast Zinc Alloy
|
Black Powder Coated
|
Slotted Key
|
1.063 in
27.0 mm
|
||
| £ 2.1333 - £ 3.3185 | 260 In stock |
Right & Left handed
|
Zinc Alloy
|
Black Powder Coated
|
7.0 mm Square Key
|
0.787 in
20.0 mm
|
||
| 20050566 | £ 1.032 - £ 1.1466 | 50 In stock |
|
|
|
8.0 mm Square Key
|
|
|
| £ 1.428 - £ 1.5867 | 13 In stock |
|
|
|
5.0 mm Double Bit Key