20079499
860408836E
| Quantity | Unit price |
|---|---|
| 50 - 249 | £ 15.6861 |
| 250 + | £ 14.1175 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| Mounting Orientation | Universal |
|---|---|
| Handle Type | Driver Tool Operated Handle |
| Material | Stainless Steel |
| Finish | Chrome Plated |
| Grip Range | 1.024 in |
| Grip Range | 26.0 mm |
| Includes | No Includes |
| Mounting Hole Shape | 20.6 mm |
| Latch Style | Quarter-Turn Spring Loaded Latch |
| Key Type | Railway Key |
| Commodity Code | 8301300000 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue