Menu Search

Quarter Turn Latch 8.0 mm Triangle Key 14.5 mm PA

Essentra Part Number:

20078041

Manufacturer Part Number:

660220203838E

100 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1 - 49 £ 2.1667
50 - 249 £ 1.5476
250 + £ 1.3929
Standard pack: 50

Order any quantity

Total price:

£ 2.17

1 x £ 2.1667

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Mounting Orientation Universal
Handle Type Driver Tool Operated Handle
Material PA
Finish Plastic Coated
Grip Range 14.5 mm
Includes No Includes
Mounting Hole Shape 22.2 x 20.2 mm
Latch Style Quarter-Turn Spring Loaded Latch
Key Type 8.0 mm Triangle Key
Commodity Code 8301300000

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us