20078171
660120123836E
| Quantity | Unit price |
|---|---|
| 1 - 49 | £ 2.2945 |
| 50 - 249 | £ 1.6389 |
| 250 + | £ 1.475 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| Mounting Orientation | Universal |
|---|---|
| Handle Type | Driver Tool Operated Handle |
| Latch Material | Die Cast Zinc Alloy |
| Material | Zinc Alloy |
| Finish | Plastic Coated |
| Grip Range | 26.5 mm |
| Grip Range | 1.043 in |
| Includes | No Includes |
| Mounting Hole Shape | 22.2 x 20.2 mm |
| Latch Style | Quarter-Turn Spring Loaded Latch |
| Key Type | 8.0 mm Triangle Key |
| Commodity Code | 8301300000 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue