Menu Search

Key Latch 24.5 mm 8.0 mm Triangle Key Zinc Alloy

Essentra Part Number:

20125592

Manufacturer Part Number:

360113834

Request the lead time here For more information Delivery & returns
Unfortunately pricing information is not available. Please call our customer service team on 0345 528 0474 or email sales@essentracomponents.co.uk
Standard pack: 50

Order in multiple of 50

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Mounting Orientation Universal
Handle Type Driver Tool Operated Handle
Material Zinc Alloy
Finish Chrome Plated
Grip Range 24.5 mm
Includes Key Sold Separately
Mounting Hole Shape 22.2 x 20.2 mm
Latch Style Quarter-Turn Spring Loaded Latch
Key Type 8.0 mm Triangle Key
Commodity Code 8301409000

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us