20072377
350111350E
| Quantity | Unit price |
|---|---|
| 1 - 99 | £ 3.8906 |
| 100 - 499 | £ 2.779 |
| 500 + | £ 2.7231 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| Mounting Orientation | Right & Left handed |
|---|---|
| Handle Type | Driver Tool Operated Handle |
| Housing Material | Die Cast Zinc Alloy |
| Material | Die Cast Zinc Alloy |
| Finish | Chrome Plated |
| Grip Range | 0.787 in |
| Grip Range | 20.0 mm |
| Cam Length | 1.772 in |
| Cam Length | 45.0 mm |
| Includes | No Includes |
| Mounting Hole Shape | 19.0 x 16.5 mm |
| Latch Style | Quarter-Turn Spring Loaded Latch |
| Key Type | 3.0 mm Double Bit Key |
| Commodity Code | 8301300000 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue