20119805
060111547E
| Quantity | Unit price |
|---|---|
| 1 - 49 | £ 11.597 |
| 50 + | £ 6.2003 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| Mounting Orientation | Universal |
|---|---|
| Handle Type | Driver Tool Operated Handle |
| Housing Material | Die Cast Zinc Alloy |
| Cam Material | Steel |
| Material | Die Cast Zinc Alloy |
| Finish | Chrome Plated |
| Grip Range | 28.5 mm |
| Grip Range | 1.122 in |
| Cam Length | 1.772 in |
| Cam Length | 45.0 mm |
| Includes | No Includes |
| Mounting Hole Shape | 22.2 x 20.2 mm |
| Latch Style | Quarter Turn with Spring |
| Key Type | 5.0 mm Double Bit Key |
| Commodity Code | 8301409000 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue