Quarter Turn Latch with Wing Knobs are designed to secure doors, cabinets, enclosures, and other access points. They are operated by twisting the knob 90 degrees, which causes the latch to engage or disengage, making them ideal for applications requiring frequent opening and shutting. Each lock comes with an outer sealing gasket and an assembly nut.
It is made to be easy and quick to install by inserting it into the installation hole and tightening the nut. The range of products includes various materials, finishes, and grip ranges that are utilised in various applications, such as electrical enclosures, furniture cabinets, and equipment covers.
Series Code :SR5522
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Maximum Grip | Cam Length | Finish | Body Material | View | |
|---|---|---|---|---|---|---|---|
| £ 11.479 - £ 21.4498 | Request the lead time here |
|
1.772 in
45.0 mm
|
|
|
||
| £ 7.541 - £ 10.5574 | Request the lead time here |
|
1.772 in
45.0 mm
|
|
Die Cast Zinc Alloy
|
||
| £ 3.5932 - £ 5.0304 | Request the lead time here |
|
1.378 in
35.0 mm
|
|
Nylon
|
||
| 0622092E | £ 4.2453 - £ 6.0802 | Request the lead time here |
|
1.772 in
45.0 mm
|
|
Nylon
|
|
| £ 1.9885 - £ 5.0273 | Request the lead time here |
1.043 in
26.5 mm
|
1.772 in
45.0 mm
|
Chrome Plated
|
|
||
| £ 2.1366 - £ 3.0499 | 100 In stock |
0.728 in
18.5 mm
|
1.772 in
45.0 mm
|
Chrome Plated
|
|
||
| £ 3.5493 - £ 3.9437 | Request the lead time here |
|
1.772 in
45.0 mm
|
|
|
||
| £ 11.9259 - £ 22.2826 | Request the lead time here |
|
1.772 in
45.0 mm
|
|
|
||
| £ 1.8203 - £ 2.5484 | Request the lead time here |
0.571 in
14.5 mm
|
1.772 in
45.0 mm
|
Chrome Plated
|
|
||
| 065110060E | £ 2.7148 - £ 3.0165 | Request the lead time here |
|
1.772 in
45.0 mm
|
|
|
|
| £ 4.2453 - £ 6.0802 | Request the lead time here |
|
0.984 in
25.0 mm
|
|
Nylon
|
||
| £ 1.4511 - £ 2.2573 | Request the lead time here |
|
1.772 in
45.0 mm
|
|
Die Cast Zinc Alloy
|
||
| 065200038E | £ 11.479 - £ 21.4498 | Request the lead time here |
|
1.772 in
45.0 mm
|
|
|
|
| £ 7.7365 - £ 10.8311 | 42 In stock |
|
1.772 in
45.0 mm
|
|
Die Cast Zinc Alloy
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue