Menu Search

Quarter Turn Latches - L Handle

In stock

L Shaped Latch Handles available Keyed Alike and Keyed Different. Latch Handles are suitable for Cam Latch; they are a handle to turn a latch. They can be used in applications such as electric panels, and machinery covers. Our latching handle ranges is made from Die Cast Zinc Alloy, with over-moulded Black Polyamide (PA) or a Chrome Finish.

  • IP65 rated
  • Supplied with two keys.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
46 results
Product SKUs information
Item Code Price range Availability Handle Length Cam Length Colour Latch Style Mounting Orientation Material Grip Length View
£ 19.2993 - £ 27.0191 Request the lead time here
45.0 mm
Natural
£ 4.7545 - £ 7.3959 Request the lead time here
45.0 mm
Natural
£ 6.0398 - £ 9.2669 Request the lead time here
111.0 mm
62.0 mm
£ 20.9472 - £ 29.3261 Request the lead time here
45.0 mm
Natural
111200560E £ 4.8164 - £ 7.5126 Request the lead time here
45.0 mm
Black
£ 3.2709 - £ 5.0881 Request the lead time here
45.0 mm
Black
£ 4.6683 - £ 7.3218 Request the lead time here
45.0 mm
Black
£ 4.6683 - £ 7.3218 20 In stock
45.0 mm
Black
£ 4.7031 - £ 7.3668 Request the lead time here
45.0 mm
Black
£ 4.6656 - £ 5.184 50 In stock
122.0 mm
45.0 mm
Chrome
Quarter-Turn Cam Latch
Universal
Zamak
18.5 mm
£ 36.6337 - £ 40.7041 Request the lead time here
122.0 mm
45.0 mm
Chrome
Quarter-Turn Cam Latch
Universal
Stainless Steel
18.5 mm
£ 4.0043 - £ 4.4492 50 In stock
122.0 mm
45.0 mm
Chrome
Quarter-Turn Cam Latch
Universal
Zamak
18.5 mm
£ 3.6259 - £ 4.0288 50 In stock
122.0 mm
45.0 mm
Black
Quarter-Turn Cam Latch
Universal
Zamak
18.5 mm
£ 36.7475 - £ 40.8306 Request the lead time here
122.0 mm
45.0 mm
Chrome
Quarter-Turn Cam Latch
Universal
Stainless Steel
18.5 mm
£ 4.6774 - £ 5.1971 50 In stock
122.0 mm
45.0 mm
Chrome
Quarter-Turn Cam Latch
Universal
Zamak
18.5 mm
£ 3.8688 - £ 4.2987 50 In stock
122.0 mm
45.0 mm
Black
Quarter-Turn Cam Latch
Universal
Zamak
18.5 mm
£ 51.6387 - £ 51.6387 Request the lead time here
122.0 mm
45.0 mm
Chrome
Quarter-Turn Cam Latch
Universal
Stainless Steel
18.5 mm
£ 4.0767 - £ 4.5297 Request the lead time here
111.0 mm
45.0 mm
Black
Cam Latch
Universal
Zamak
28.5 mm
£ 3.9367 - £ 6.1238 17 In stock
45.0 mm
Natural
£ 3.6893 - £ 5.7389 17 In stock
45.0 mm
Natural
  • of 3
Quarter Turn L-Handle 45.0 mm

111110534E

Price Range
£ 27.0191 - £ 19.2993

Stock Levels
Request the lead time here
Attributes
  • Cam Length
    45.0 mm
  • Colour
    Natural
  • Commodity Code
    8301300000
Quarter Turn L-Handle 45.0 mm

111110260E

Price Range
£ 7.3959 - £ 4.7545

Stock Levels
Request the lead time here
Attributes
  • Cam Length
    45.0 mm
  • Colour
    Natural
  • Commodity Code
    8301409000
Quarter Turn L-Handle 62.0 mm

0111102002E

Price Range
£ 9.2669 - £ 6.0398

Stock Levels
Request the lead time here
Attributes
  • Cam Length
    62.0 mm
  • Handle Length
    111.0 mm
  • Commodity Code
    8301409000
Quarter Turn L-Handle 45.0 mm

111110236E

Price Range
£ 29.3261 - £ 20.9472

Stock Levels
Request the lead time here
Attributes
  • Cam Length
    45.0 mm
  • Colour
    Natural
  • Commodity Code
    8301409000
Quarter Turn L-Handle 45.0 mm

111200560E

Price Range
£ 7.5126 - £ 4.8164

Stock Levels
Request the lead time here
Attributes
  • Cam Length
    45.0 mm
  • Colour
    Black
  • Commodity Code
    8301300000
Quarter Turn L-Handle 45.0 mm

111200547E

Price Range
£ 5.0881 - £ 3.2709

Stock Levels
Request the lead time here
Attributes
  • Cam Length
    45.0 mm
  • Colour
    Black
  • Commodity Code
    8301300000
Quarter Turn L-Handle 45.0 mm

111200530E

Price Range
£ 7.3218 - £ 4.6683

Stock Levels
Request the lead time here
Attributes
  • Cam Length
    45.0 mm
  • Colour
    Black
  • Commodity Code
    8301300000
Quarter Turn L-Handle 45.0 mm

111200538E

Price Range
£ 7.3218 - £ 4.6683

Stock Levels
20 In stock
Attributes
  • Cam Length
    45.0 mm
  • Colour
    Black
  • Commodity Code
    8301300000
Quarter Turn L-Handle 45.0 mm

111200534E

Price Range
£ 7.3668 - £ 4.7031

Stock Levels
Request the lead time here
Attributes
  • Cam Length
    45.0 mm
  • Colour
    Black
  • Commodity Code
    8301300000
Quarter Turn L-Handle 45.0 mm 18.5 mm Zamak

211111147E

Price Range
£ 5.184 - £ 4.6656

Stock Levels
50 In stock
Attributes
  • Grip Range
    28.5 mm
  • Grip Length
    18.5 mm
  • Mounting Hole Width
    20.2 mm
  • Mounting Hole Length
    22.2 mm
  • Cam Length
    45.0 mm
Quarter Turn L-Handle 45.0 mm 18.5 mm Stainless Steel

2114060E

Price Range
£ 40.7041 - £ 36.6337

Stock Levels
Request the lead time here
Attributes
  • Grip Range
    8.5 mm
  • Grip Length
    18.5 mm
  • Mounting Hole Width
    20.2 mm
  • Mounting Hole Length
    22.2 mm
  • Cam Length
    45.0 mm
Quarter Turn L-Handle 45.0 mm 18.5 mm Zamak

211111130E

Price Range
£ 4.4492 - £ 4.0043

Stock Levels
50 In stock
Attributes
  • Grip Range
    18.5 mm
  • Grip Length
    18.5 mm
  • Mounting Hole Width
    20.2 mm
  • Mounting Hole Length
    22.2 mm
  • Cam Length
    45.0 mm
Quarter Turn L-Handle 45.0 mm 18.5 mm Zamak

211121230E

Price Range
£ 4.0288 - £ 3.6259

Stock Levels
50 In stock
Attributes
  • Grip Range
    18.5 mm
  • Grip Length
    18.5 mm
  • Mounting Hole Width
    20.2 mm
  • Mounting Hole Length
    22.2 mm
  • Cam Length
    45.0 mm
Quarter Turn L-Handle 45.0 mm 18.5 mm Stainless Steel

2114047E

Price Range
£ 40.8306 - £ 36.7475

Stock Levels
Request the lead time here
Attributes
  • Grip Range
    28.5 mm
  • Grip Length
    18.5 mm
  • Mounting Hole Width
    20.2 mm
  • Mounting Hole Length
    22.2 mm
  • Cam Length
    45.0 mm
Quarter Turn L-Handle 45.0 mm 18.5 mm Zamak

211111138E

Price Range
£ 5.1971 - £ 4.6774

Stock Levels
50 In stock
Attributes
  • Grip Range
    14.5 mm
  • Grip Length
    18.5 mm
  • Mounting Hole Width
    20.2 mm
  • Mounting Hole Length
    22.2 mm
  • Cam Length
    45.0 mm
Quarter Turn L-Handle 45.0 mm 18.5 mm Zamak

211121247E

Price Range
£ 4.2987 - £ 3.8688

Stock Levels
50 In stock
Attributes
  • Grip Range
    28.5 mm
  • Grip Length
    18.5 mm
  • Mounting Hole Width
    20.2 mm
  • Mounting Hole Length
    22.2 mm
  • Cam Length
    45.0 mm
Quarter Turn L-Handle 45.0 mm 18.5 mm Stainless Steel

2114036E

Price Range
£ 51.6387 - £ 51.6387

Stock Levels
Request the lead time here
Attributes
  • Grip Range
    26.5 mm
  • Grip Length
    18.5 mm
  • Mounting Hole Width
    20.2 mm
  • Mounting Hole Length
    22.2 mm
  • Cam Length
    45.0 mm
Quarter Turn L-Handle 45.0 mm 28.5 mm Zamak

111120047E

Price Range
£ 4.5297 - £ 4.0767

Stock Levels
Request the lead time here
Attributes
  • Grip Range
    28.5 mm
  • Grip Length
    28.5 mm
  • Mounting Hole Width
    20.2 mm
  • Mounting Hole Length
    22.2 mm
  • Cam Length
    45.0 mm
Quarter Turn L-Handle 45.0 mm

111110538E

Price Range
£ 6.1238 - £ 3.9367

Stock Levels
17 In stock
Attributes
  • Cam Length
    45.0 mm
  • Colour
    Natural
  • Commodity Code
    7907000090
Quarter Turn L-Handle 45.0 mm

111110536E

Price Range
£ 5.7389 - £ 3.6893

Stock Levels
17 In stock
Attributes
  • Cam Length
    45.0 mm
  • Colour
    Natural
  • Commodity Code
    8301409000