Menu Search

Quarter Turn Latches - L Handle

In stock

L Shaped Latch Handles available Keyed Alike and Keyed Different. Latch Handles are suitable for Cam Latch; they are a handle to turn a latch. They can be used in applications such as electric panels, and machinery covers. Our latching handle ranges is made from Die Cast Zinc Alloy, with over-moulded Black Polyamide (PA) or a Chrome Finish.

  • IP65 rated
  • Supplied with two keys.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
46 results
Product SKUs information
Essentra Part Number Price range Availability Handle Length Cam Length Colour Latch Style Mounting Orientation Material Grip Length View
£ 20.9472 - £ 29.3261 739 In stock
45.0 mm
Black
£ 4.6631 - £ 5.1813 50 In stock
122.0 mm
45.0 mm
Chrome
Quarter-Turn Cam Latch
Universal
Zamak
18.5 mm
£ 4.0043 - £ 4.4492 50 In stock
122.0 mm
45.0 mm
Chrome
Quarter-Turn Cam Latch
Universal
Zamak
18.5 mm
£ 3.8688 - £ 4.2987 50 In stock
122.0 mm
45.0 mm
Black
Quarter-Turn Cam Latch
Universal
Zamak
18.5 mm
£ 3.9149 - £ 4.3499 50 In stock
122.0 mm
45.0 mm
Black
Quarter-Turn Cam Latch
Universal
Zamak
18.5 mm
£ 6.0398 - £ 9.2669 Request the lead time here
111.0 mm
62.0 mm
£ 4.7545 - £ 7.3959 Request the lead time here
45.0 mm
Natural
£ 20.9472 - £ 29.3261 8 In stock
45.0 mm
Natural
£ 4.8164 - £ 7.5126 Request the lead time here
45.0 mm
Black
Request the lead time here
122.0 mm
45.0 mm
Chrome
Quarter-Turn Cam Latch
Universal
Stainless Steel
18.5 mm
£ 3.8688 - £ 4.2987 50 In stock
122.0 mm
45.0 mm
Black
Quarter-Turn Cam Latch
Universal
Zamak
18.5 mm
£ 3.8688 - £ 4.2987 50 In stock
122.0 mm
45.0 mm
Black
Quarter-Turn Cam Latch
Universal
Zamak
18.5 mm
Request the lead time here
122.0 mm
45.0 mm
Chrome
Quarter-Turn Cam Latch
Universal
Stainless Steel
18.5 mm
£ 4.0767 - £ 4.5297 Request the lead time here
111.0 mm
45.0 mm
Black
Cam Latch
Universal
Zamak
28.5 mm
Request the lead time here
122.0 mm
45.0 mm
Chrome
Quarter-Turn Cam Latch
Universal
Stainless Steel
18.5 mm
£ 4.6774 - £ 5.1971 50 In stock
122.0 mm
45.0 mm
Chrome
Quarter-Turn Cam Latch
Universal
Zamak
18.5 mm
£ 3.6259 - £ 4.0288 50 In stock
122.0 mm
45.0 mm
Black
Quarter-Turn Cam Latch
Universal
Zamak
18.5 mm
Request the lead time here
122.0 mm
45.0 mm
Chrome
Quarter-Turn Cam Latch
Universal
Stainless Steel
18.5 mm
Request the lead time here
122.0 mm
45.0 mm
Chrome
Quarter-Turn Cam Latch
Universal
Stainless Steel
18.5 mm
£ 3.6893 - £ 5.7389 Request the lead time here
45.0 mm
Natural
  • of 3
Quarter Turn L-Handle 45.0 mm

20062651

Price Range
£ 29.3261 - £ 20.9472

Stock Levels
739 In stock
Attributes
  • Cam Length
    45.0 mm
  • Colour
    Black
  • Commodity Code
    8301409000
Quarter Turn L-Handle 45.0 mm 18.5 mm Zamak

20065331

Price Range
£ 5.1813 - £ 4.6631

Stock Levels
50 In stock
Attributes
  • Grip Range
    26.5 mm
  • Grip Length
    18.5 mm
  • Mounting Hole Width
    20.2 mm
  • Mounting Hole Length
    22.2 mm
  • Cam Length
    45.0 mm
Quarter Turn L-Handle 45.0 mm 18.5 mm Zamak

20065317

Price Range
£ 4.4492 - £ 4.0043

Stock Levels
50 In stock
Attributes
  • Grip Range
    18.5 mm
  • Grip Length
    18.5 mm
  • Mounting Hole Width
    20.2 mm
  • Mounting Hole Length
    22.2 mm
  • Cam Length
    45.0 mm
Quarter Turn L-Handle 45.0 mm 18.5 mm Zamak

20065348

Price Range
£ 4.2987 - £ 3.8688

Stock Levels
50 In stock
Attributes
  • Grip Range
    26.5 mm
  • Grip Length
    18.5 mm
  • Mounting Hole Width
    20.2 mm
  • Mounting Hole Length
    22.2 mm
  • Cam Length
    45.0 mm
Quarter Turn L-Handle 45.0 mm 18.5 mm Zamak

20065386

Price Range
£ 4.3499 - £ 3.9149

Stock Levels
50 In stock
Attributes
  • Grip Range
    8.5 mm
  • Grip Length
    18.5 mm
  • Mounting Hole Width
    20.2 mm
  • Mounting Hole Length
    22.2 mm
  • Cam Length
    45.0 mm
Quarter Turn L-Handle 62.0 mm

20048037

Price Range
£ 9.2669 - £ 6.0398

Stock Levels
Request the lead time here
Attributes
  • Cam Length
    62.0 mm
  • Handle Length
    111.0 mm
  • Commodity Code
    8301409000
Quarter Turn L-Handle 45.0 mm

20062743

Price Range
£ 7.3959 - £ 4.7545

Stock Levels
Request the lead time here
Attributes
  • Cam Length
    45.0 mm
  • Colour
    Natural
  • Commodity Code
    8301409000
Quarter Turn L-Handle 45.0 mm

20062705

Price Range
£ 29.3261 - £ 20.9472

Stock Levels
8 In stock
Attributes
  • Cam Length
    45.0 mm
  • Colour
    Natural
  • Commodity Code
    8301409000
Quarter Turn L-Handle 45.0 mm

20052324

Price Range
£ 7.5126 - £ 4.8164

Stock Levels
Request the lead time here
Attributes
  • Cam Length
    45.0 mm
  • Colour
    Black
  • Commodity Code
    7907000090
Quarter Turn L-Handle 45.0 mm 18.5 mm Stainless Steel

20065416


Stock Levels
Request the lead time here
Attributes
  • Grip Range
    26.5 mm
  • Grip Length
    18.5 mm
  • Mounting Hole Width
    20.2 mm
  • Mounting Hole Length
    22.2 mm
  • Cam Length
    45.0 mm
Quarter Turn L-Handle 45.0 mm 18.5 mm Zamak

20065362

Price Range
£ 4.2987 - £ 3.8688

Stock Levels
50 In stock
Attributes
  • Grip Range
    28.5 mm
  • Grip Length
    18.5 mm
  • Mounting Hole Width
    20.2 mm
  • Mounting Hole Length
    22.2 mm
  • Cam Length
    45.0 mm
Quarter Turn L-Handle 45.0 mm 18.5 mm Zamak

20065300

Price Range
£ 4.2987 - £ 3.8688

Stock Levels
50 In stock
Attributes
  • Grip Range
    14.5 mm
  • Grip Length
    18.5 mm
  • Mounting Hole Width
    20.2 mm
  • Mounting Hole Length
    22.2 mm
  • Cam Length
    45.0 mm
Quarter Turn L-Handle 45.0 mm 18.5 mm Stainless Steel

20065430


Stock Levels
Request the lead time here
Attributes
  • Grip Range
    8.5 mm
  • Grip Length
    18.5 mm
  • Mounting Hole Width
    20.2 mm
  • Mounting Hole Length
    22.2 mm
  • Cam Length
    45.0 mm
Quarter Turn L-Handle 45.0 mm 28.5 mm Zamak

20062552

Price Range
£ 4.5297 - £ 4.0767

Stock Levels
Request the lead time here
Attributes
  • Grip Range
    28.5 mm
  • Grip Length
    28.5 mm
  • Mounting Hole Width
    20.2 mm
  • Mounting Hole Length
    22.2 mm
  • Cam Length
    45.0 mm
Quarter Turn L-Handle 45.0 mm 18.5 mm Stainless Steel

20065393


Stock Levels
Request the lead time here
Attributes
  • Grip Range
    14.5 mm
  • Grip Length
    18.5 mm
  • Mounting Hole Width
    20.2 mm
  • Mounting Hole Length
    22.2 mm
  • Cam Length
    45.0 mm
Quarter Turn L-Handle 45.0 mm 18.5 mm Zamak

20065294

Price Range
£ 5.1971 - £ 4.6774

Stock Levels
50 In stock
Attributes
  • Grip Range
    14.5 mm
  • Grip Length
    18.5 mm
  • Mounting Hole Width
    20.2 mm
  • Mounting Hole Length
    22.2 mm
  • Cam Length
    45.0 mm
Quarter Turn L-Handle 45.0 mm 18.5 mm Zamak

20065324

Price Range
£ 4.0288 - £ 3.6259

Stock Levels
50 In stock
Attributes
  • Grip Range
    18.5 mm
  • Grip Length
    18.5 mm
  • Mounting Hole Width
    20.2 mm
  • Mounting Hole Length
    22.2 mm
  • Cam Length
    45.0 mm
Quarter Turn L-Handle 45.0 mm 18.5 mm Stainless Steel

20065423


Stock Levels
Request the lead time here
Attributes
  • Grip Range
    28.5 mm
  • Grip Length
    18.5 mm
  • Mounting Hole Width
    20.2 mm
  • Mounting Hole Length
    22.2 mm
  • Cam Length
    45.0 mm
Quarter Turn L-Handle 45.0 mm 18.5 mm Stainless Steel

20065409


Stock Levels
Request the lead time here
Attributes
  • Grip Range
    18.5 mm
  • Grip Length
    18.5 mm
  • Mounting Hole Width
    20.2 mm
  • Mounting Hole Length
    22.2 mm
  • Cam Length
    45.0 mm
Quarter Turn L-Handle 45.0 mm

20062682

Price Range
£ 5.7389 - £ 3.6893

Stock Levels
Request the lead time here
Attributes
  • Cam Length
    45.0 mm
  • Colour
    Natural
  • Commodity Code
    8301409000