Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
L Shaped Latch Handles available Keyed Alike and Keyed Different. Latch Handles are suitable for Cam Latch; they are a handle to turn a latch. They can be used in applications such as electric panels, and machinery covers. Our latching handle ranges is made from Die Cast Zinc Alloy, with over-moulded Black Polyamide (PA) or a Chrome Finish.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Handle Length | Cam Length | Colour | Latch Style | Mounting Orientation | Material | Grip Length | View | |
|---|---|---|---|---|---|---|---|---|---|---|
| Request the lead time here |
4.803 in
122.0 mm
|
1.772 in
45.0 mm
|
Chrome
|
Quarter-Turn Cam Latch
|
Universal
|
Stainless Steel
|
0.728 in
18.5 mm
|
|||
| £ 7.0634 - £ 7.0634 | 40 In stock |
4.37 in
111.0 mm
|
1.772 in
45.0 mm
|
Black
|
Cam Latch
|
Universal
|
Zamak
|
0.335 in
8.5 mm
|
||
| 20062491 | £ 7.0634 - £ 7.0634 | Request the lead time here |
4.37 in
111.0 mm
|
1.772 in
45.0 mm
|
Black
|
Cam Latch
|
Universal
|
Zamak
|
0.728 in
18.5 mm
|
|
| £ 5.7147 - £ 8.8896 | 72 In stock |
4.37 in
111.0 mm
|
2.441 in
62.0 mm
|
|
|
|
|
|
||
| £ 7.0634 - £ 7.0634 | Request the lead time here |
4.37 in
111.0 mm
|
1.772 in
45.0 mm
|
Black
|
Cam Latch
|
Universal
|
Zamak
|
0.965 in
24.5 mm
|
||
| £ 7.0634 - £ 7.0634 | 50 In stock |
4.37 in
111.0 mm
|
1.772 in
45.0 mm
|
Black
|
Cam Latch
|
Universal
|
Zamak
|
1.043 in
26.5 mm
|
||
| £ 3.6893 - £ 5.7389 | 18 In stock |
|
1.772 in
45.0 mm
|
Natural
|
|
|
|
|
||
| Request the lead time here |
4.803 in
122.0 mm
|
1.772 in
45.0 mm
|
Chrome
|
Quarter-Turn Cam Latch
|
Universal
|
Stainless Steel
|
0.728 in
18.5 mm
|
|||
| Request the lead time here |
4.803 in
122.0 mm
|
1.772 in
45.0 mm
|
Chrome
|
Quarter-Turn Cam Latch
|
Universal
|
Stainless Steel
|
0.728 in
18.5 mm
|
|||
| £ 3.8688 - £ 4.2987 | 50 In stock |
4.803 in
122.0 mm
|
1.772 in
45.0 mm
|
Black
|
Quarter-Turn Cam Latch
|
Universal
|
Zamak
|
0.728 in
18.5 mm
|
||
| £ 4.6774 - £ 5.1971 | 50 In stock |
4.803 in
122.0 mm
|
1.772 in
45.0 mm
|
Chrome
|
Quarter-Turn Cam Latch
|
Universal
|
Zamak
|
0.728 in
18.5 mm
|
||
| £ 4.7275 - £ 5.2527 | 50 In stock |
4.803 in
122.0 mm
|
1.772 in
45.0 mm
|
Chrome
|
Quarter-Turn Cam Latch
|
Universal
|
Zamak
|
0.728 in
18.5 mm
|
||
| £ 3.6259 - £ 4.0288 | 50 In stock |
4.803 in
122.0 mm
|
1.772 in
45.0 mm
|
Black
|
Quarter-Turn Cam Latch
|
Universal
|
Zamak
|
0.728 in
18.5 mm
|
||
| £ 20.9472 - £ 29.3261 | 739 In stock |
|
1.772 in
45.0 mm
|
Black
|
|
|
|
|
||
| £ 3.6893 - £ 5.7389 | Request the lead time here |
|
1.772 in
45.0 mm
|
Natural
|
|
|
|
|
||
| £ 7.0634 - £ 7.0634 | 20 In stock |
4.37 in
111.0 mm
|
1.772 in
45.0 mm
|
Black
|
Cam Latch
|
Universal
|
Zamak
|
0.571 in
14.5 mm
|
||
| £ 3.8688 - £ 4.2987 | 50 In stock |
4.803 in
122.0 mm
|
1.772 in
45.0 mm
|
Black
|
Quarter-Turn Cam Latch
|
Universal
|
Zamak
|
0.728 in
18.5 mm
|
||
| £ 4.6631 - £ 5.1813 | 50 In stock |
4.803 in
122.0 mm
|
1.772 in
45.0 mm
|
Chrome
|
Quarter-Turn Cam Latch
|
Universal
|
Zamak
|
0.728 in
18.5 mm
|
||
| £ 3.9149 - £ 4.3499 | 50 In stock |
4.803 in
122.0 mm
|
1.772 in
45.0 mm
|
Black
|
Quarter-Turn Cam Latch
|
Universal
|
Zamak
|
0.728 in
18.5 mm
|
||
| £ 4.0043 - £ 4.4492 | 50 In stock |
4.803 in
122.0 mm
|
1.772 in
45.0 mm
|
Chrome
|
Quarter-Turn Cam Latch
|
Universal
|
Zamak
|
0.728 in
18.5 mm