Menu Search

Quarter Turn Fasteners

In stock

Quarter Turn Panel Fasteners, commonly known as Quarter-turn Studs or Rivets, engage receptacles and are fastened by turning the stud about 90 degrees - a process known as a 'quarter-turn rotation'. The fastener provides a predictable holding force and offers a detent in locked position that resists opening in error. Quarter-turn Fasteners & assembly parts offer a solution that is quick, but secure in its assembly. Plastic Quarter Turn Rivets are a fast fastener that provide a permanent mounting solution. An ideal choice, suitable for security panels and components that need to be replaced in a hurry.

To install and remove Plastic Quarter Turn Fasteners: Use a flat-head screwdriver or a coin and give the fastener a quarter-turn. This releases the bottom panel while retaining the fastener in the removable panel. Alternatively, drive the plunger into the grommet with a hammer that locks two panels together.

Our Quarter Turn Fastener range is available in a choice of materials, including; Acetal Co-Polymer, Acetal RMS-14, Polyoxymethylene (POM), Nylon 6/6 and Polyamide.

  • Crossed and Slotted Drive Types
  • Suitable for a wide range of panel depths and mounting hole sizes
  • Quick-release and fast assembly
  • Locks and unlocks with an easy quarter turn rotation
  • Materials: Acetal, Acetal Co-polymer, POM, Nylon and PA
  • UL94 HB and UL94 V2 flame rated options available
  • Colours: Black, Natural and White

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
23 results
Product SKUs information
Item Code Price range Availability Compatible Hole Diameter Head Height Head Diameter Style Pre-Assembled Rivet Panel Thickness Range Drive Type View
£ 0.2381 - £ 0.248 Request the lead time here
3.0 mm
20.0 mm
1
N
4.5 - 7.0 mm
Cross Recess Drive
£ 0.2962 - £ 0.2962 Request the lead time here
3.7 mm
15.0 mm
2
N
6.0 - 8.2 mm
Cross Recess Drive
551657 £ 0.197 - £ 0.197 Request the lead time here
1.0 mm
16.0 mm
1
N
4.5 - 6.0 mm
Cross Recess Drive
£ 0.2268 - £ 0.231 Request the lead time here
3.6 mm
18.7 mm
Style 6
No
4.0 - 7.5 mm
Cross Recess Drive
£ 0.1771 - £ 0.1771 Request the lead time here
2.3 mm
16.0 mm
3
N
4.5 - 6.0 mm
Cross Recess Drive
495235 £ 0.1672 - £ 0.1672 Request the lead time here
2.0 mm
14.2 mm
Style 6
No
4.5 - 6.0 mm
Cross Recess Drive
£ 0.2381 - £ 0.248 Request the lead time here
3.0 mm
19.0 mm
2
N
4.0 - 7.5 mm
Cross Recess Drive
551656 £ 0.197 - £ 0.197 Request the lead time here
3.0 mm
20.0 mm
3
N
3.5 - 6.0 mm
Cross Recess Drive
£ 0.163 - £ 0.1672 Request the lead time here
2.3 mm
16.0 mm
Style 6
No
4.5 - 6.0 mm
Cross Recess Drive
£ 0.2225 - £ 0.2268 Request the lead time here
3.8 mm
15.0 mm
Style 6
No
6.0 - 8.2 mm
Cross Recess Drive
495239 £ 0.2126 - £ 0.2168 Request the lead time here
2.9 mm
19.9 mm
Style 6
No
3.5 - 6.0 mm
Cross Recess Drive
495237 £ 0.18 - £ 0.18 Request the lead time here
2.3 mm
16.0 mm
Style 6
No
2.5 - 5.0 mm
Cross Recess Drive
£ 0.2012 - £ 0.2055 Request the lead time here
3.0 mm
15.7 mm
Style 6
No
4.5 - 6.5 mm
Cross Recess Drive
£ 0.1856 - £ 0.1856 Request the lead time here
3.7 mm
14.0 mm
2
N
4.5 - 6.0 mm
Cross Recess Drive
£ 0.17 - £ 0.17 Request the lead time here
2.3 mm
17.9 mm
Style 6
No
3.0 - 5.0 mm
Cross Recess Drive
£ 0.2905 - £ 0.2905 Request the lead time here
3.2 mm
15.0 mm
Style 9
Y
1.4 - 4.5 mm
Cross Recess Drive
£ 0.4082 - £ 0.8823 4900 In stock
6.0 mm
19.5 mm
Style 2
Yes
1.4 - 1.8 mm
Slotted Drive
£ 0.7526 - £ 0.7526 Request the lead time here
6.0 mm
15.0 mm
Y
1.6 - 5.0 mm
Slotted Drive
£ 0.7526 - £ 0.7526 Request the lead time here
6.0 mm
15.0 mm
Y
1.6 - 5.0 mm
Slotted Drive
£ 0.1417 - £ 0.1488 Request the lead time here
6.3 mm
Y
1.0 - 2.7 mm
Slotted Drive
  • of 2
Quarter Turn Panel Fastener 4.5 mm 7.0 mm (PT) Black

551651

Price Range
£ 0.248 - £ 0.2381

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    20.0 mm
  • Panel Thickness Range
    4.5 - 7.0 mm
  • Removable Panel Hole Diameter Range
    7.3 - 7.5 mm | 0.287 - 0.295 in
  • Head Height
    3.0 mm
  • Rivet Type
    Quarter Turn Fastener
Quarter Turn Panel Fastener 6.0 mm 8.2 mm (PT) Black

551653

Price Range
£ 0.2962 - £ 0.2962

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    15.0 mm
  • Panel Thickness Range
    6.0 - 8.2 mm
  • Removable Panel Hole Diameter Range
    9.1 - 8.0 mm | 0.358 - 0.315 in
  • Head Height
    3.7 mm
  • Rivet Type
    Quarter Turn Fastener
Quarter Turn Panel Fastener 4.5 mm 6.0 mm (PT) Black

551657

Price Range
£ 0.197 - £ 0.197

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    16.0 mm
  • Panel Thickness Range
    4.5 - 6.0 mm
  • Removable Panel Hole Diameter Range
    1.5 - 3.5 mm | 0.059 - 0.138 in
  • Head Height
    1.0 mm
  • Rivet Type
    Quarter Turn Fastener
Quarter Turn Panel Fastener 4.0 mm 7.5 mm (PT) Black

495240

Price Range
£ 0.231 - £ 0.2268

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    18.7 mm
  • Panel Thickness Range
    4.0 - 7.5 mm
  • Head Height
    3.6 mm
  • Rivet Type
    Quarter Turn Fastener
  • Drive Type
    Cross Recess Drive
Quarter Turn Panel Fastener 4.5 mm 6.0 mm (PT) Black

551655

Price Range
£ 0.1771 - £ 0.1771

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    16.0 mm
  • Panel Thickness Range
    4.5 - 6.0 mm
  • Removable Panel Hole Diameter Range
    2.0 - 4.0 mm | 0.079 - 0.157 in
  • Head Height
    2.3 mm
  • Rivet Type
    Quarter Turn Fastener
Quarter Turn Panel Fastener 4.5 mm 6.0 mm (PT) Black

495235

Price Range
£ 0.1672 - £ 0.1672

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    14.2 mm
  • Panel Thickness Range
    4.5 - 6.0 mm
  • Head Height
    2.0 mm
  • Rivet Type
    Quarter Turn Fastener
  • Drive Type
    Cross Recess Drive
Quarter Turn Panel Fastener 4.0 mm 7.5 mm (PT) Black

551652

Price Range
£ 0.248 - £ 0.2381

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    19.0 mm
  • Panel Thickness Range
    4.0 - 7.5 mm
  • Removable Panel Hole Diameter Range
    3.0 - 8.0 mm | 0.118 - 0.315 in
  • Head Height
    3.0 mm
  • Rivet Type
    Quarter Turn Fastener
Quarter Turn Panel Fastener 3.5 mm 6.0 mm (PT) Black

551656

Price Range
£ 0.197 - £ 0.197

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    20.0 mm
  • Panel Thickness Range
    3.5 - 6.0 mm
  • Removable Panel Hole Diameter Range
    2.0 - 5.0 mm | 0.079 - 0.197 in
  • Head Height
    3.0 mm
  • Rivet Type
    Quarter Turn Fastener
Quarter Turn Panel Fastener 4.5 mm 6.0 mm (PT) Black

495236

Price Range
£ 0.1672 - £ 0.163

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    16.0 mm
  • Panel Thickness Range
    4.5 - 6.0 mm
  • Head Height
    2.3 mm
  • Rivet Type
    Quarter Turn Fastener
  • Drive Type
    Cross Recess Drive
Quarter Turn Panel Fastener 6.0 mm 8.2 mm (PT) Black

495241

Price Range
£ 0.2268 - £ 0.2225

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    15.0 mm
  • Panel Thickness Range
    6.0 - 8.2 mm
  • Head Height
    3.8 mm
  • Rivet Type
    Quarter Turn Fastener
  • Drive Type
    Cross Recess Drive
Quarter Turn Panel Fastener 3.5 mm 6.0 mm (PT) Black

495239

Price Range
£ 0.2168 - £ 0.2126

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    19.9 mm
  • Panel Thickness Range
    3.5 - 6.0 mm
  • Head Height
    2.9 mm
  • Rivet Type
    Quarter Turn Fastener
  • Drive Type
    Cross Recess Drive
Quarter Turn Panel Fastener 2.5 mm 5.0 mm (PT) Black

495237

Price Range
£ 0.18 - £ 0.18

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    16.0 mm
  • Panel Thickness Range
    2.5 - 5.0 mm
  • Head Height
    2.3 mm
  • Rivet Type
    Quarter Turn Fastener
  • Drive Type
    Cross Recess Drive
Quarter Turn Panel Fastener 4.5 mm 6.5 mm (PT) Black

495242

Price Range
£ 0.2055 - £ 0.2012

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    15.7 mm
  • Panel Thickness Range
    4.5 - 6.5 mm
  • Head Height
    3.0 mm
  • Rivet Type
    Quarter Turn Fastener
  • Drive Type
    Cross Recess Drive
Quarter Turn Panel Fastener 4.5 mm 6.0 mm (PT) Black

551654

Price Range
£ 0.1856 - £ 0.1856

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    14.0 mm
  • Panel Thickness Range
    4.5 - 6.0 mm
  • Removable Panel Hole Diameter Range
    2.5 - 5.0 mm | 0.098 - 0.197 in
  • Head Height
    3.7 mm
  • Rivet Type
    Quarter Turn Fastener
Quarter Turn Panel Fastener 3.0 mm 5.0 mm (PT) Black

495234

Price Range
£ 0.17 - £ 0.17

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    17.9 mm
  • Panel Thickness Range
    3.0 - 5.0 mm
  • Head Height
    2.3 mm
  • Rivet Type
    Quarter Turn Fastener
  • Drive Type
    Cross Recess Drive
Quarter Turn Lock 1.4 mm 5.0 mm Nylon Black

551666

Price Range
£ 0.2905 - £ 0.2905

Stock Levels
Request the lead time here
Attributes
  • Anchor Length
    11.0 mm
  • Head Diameter
    15.0 mm
  • Panel Thickness Range
    1.4 - 4.5 mm
  • Compatible Hole Diameter Range
    9.0 - 10.0 mm
  • Fixed Panel Hole Diameter Range
    9.5 mm | 0.374 in
Quarter Turn Lock 1.4 mm 1.8 mm POM Black

551667

Price Range
£ 0.8823 - £ 0.4082

Stock Levels
4900 In stock
Attributes
  • Anchor Length
    16.0 mm
  • Head Diameter
    19.5 mm
  • Panel Thickness Range
    1.4 - 1.8 mm
  • Compatible Hole Diameter Range
    10.0 mm
  • Fixed Panel Hole Diameter Range
    10.0 mm | 0.394 in
Quarter Turn Panel Fastener 1.6 mm 5.0 mm (PT) Black

495245

Price Range
£ 0.7526 - £ 0.7526

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    15.0 mm
  • Panel Thickness Range
    1.6 - 5.0 mm
  • Removable Panel Hole Diameter Range
    9.0 - 9.3 mm | 0.354 - 0.366 in
  • Head Height
    6.0 mm
  • Rivet Type
    Quarter Turn Latch
Quarter Turn Panel Fastener 1.6 mm 5.0 mm (PT) Natural

495246

Price Range
£ 0.7526 - £ 0.7526

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    15.0 mm
  • Panel Thickness Range
    1.6 - 5.0 mm
  • Removable Panel Hole Diameter Range
    9.0 - 9.3 mm | 0.354 - 0.366 in
  • Head Height
    6.0 mm
  • Rivet Type
    Quarter Turn Latch
Quarter Turn Panel Fastener 1.0 mm 2.7 mm (PT) White

FQT-1

Price Range
£ 0.1488 - £ 0.1417

Stock Levels
Request the lead time here
Attributes
  • Panel Thickness Range
    1.0 - 2.7 mm
  • Removable Panel Hole Diameter Range
    8.8 - 9.0 mm | 0.346 - 0.354 in
  • Head Height
    6.3 mm
  • Rivet Type
    Quarter Turn Fastener
  • Drive Type
    Slotted Drive