Menu Search

Quarter Turn Fasteners

In stock

Quarter Turn Panel Fasteners, commonly known as Quarter-turn Studs or Rivets, engage receptacles and are fastened by turning the stud about 90 degrees - a process known as a 'quarter-turn rotation'. The fastener provides a predictable holding force and offers a detent in locked position that resists opening in error. Quarter-turn Fasteners & assembly parts offer a solution that is quick, but secure in its assembly. Plastic Quarter Turn Rivets are a fast fastener that provide a permanent mounting solution. An ideal choice, suitable for security panels and components that need to be replaced in a hurry.

To install and remove Plastic Quarter Turn Fasteners: Use a flat-head screwdriver or a coin and give the fastener a quarter-turn. This releases the bottom panel while retaining the fastener in the removable panel. Alternatively, drive the plunger into the grommet with a hammer that locks two panels together.

Our Quarter Turn Fastener range is available in a choice of materials, including; Acetal Co-Polymer, Acetal RMS-14, Polyoxymethylene (POM), Nylon 6/6 and Polyamide.

  • Crossed and Slotted Drive Types
  • Suitable for a wide range of panel depths and mounting hole sizes
  • Quick-release and fast assembly
  • Locks and unlocks with an easy quarter turn rotation
  • Materials: Acetal, Acetal Co-polymer, POM, Nylon and PA
  • UL94 HB and UL94 V2 flame rated options available
  • Colours: Black, Natural and White

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
23 results
Product SKUs information
Essentra Part Number Price range Availability Compatible Hole Diameter Head Height Head Diameter Style Pre-Assembled Rivet Panel Thickness Range Drive Type View
£ 0.7526 - £ 0.7526 5176 In stock
6.0 mm
15.0 mm
Y
1.6 - 5.0 mm
Slotted Drive
£ 0.7526 - £ 0.7526 7347 In stock
6.0 mm
15.0 mm
Y
1.6 - 5.0 mm
Slotted Drive
£ 0.1417 - £ 0.1488 1935 In stock
6.3 mm
Y
1.0 - 2.7 mm
Slotted Drive
10155141 £ 0.1559 - £ 0.1615 Request the lead time here
6.3 mm
Y
1.0 - 2.7 mm
Slotted Drive
£ 3.1892 - £ 3.1892 1060 In stock
5.0 mm
15.9 mm
Y
4.0 - 6.2 mm
Slotted Drive
10279069 £ 0.18 - £ 0.18 9150 In stock
2.3 mm
16.0 mm
Style 6
No
2.5 - 5.0 mm
Cross Recess Drive
£ 0.2012 - £ 0.2055 6988 In stock
3.0 mm
15.7 mm
Style 6
No
4.5 - 6.5 mm
Cross Recess Drive
£ 0.163 - £ 0.1672 24755 In stock
2.3 mm
16.0 mm
Style 6
No
4.5 - 6.0 mm
Cross Recess Drive
£ 0.2225 - £ 0.2268 5993 In stock
3.8 mm
15.0 mm
Style 6
No
6.0 - 8.2 mm
Cross Recess Drive
10279076 £ 0.2126 - £ 0.2168 18809 In stock
2.9 mm
19.9 mm
Style 6
No
3.5 - 6.0 mm
Cross Recess Drive
£ 0.2962 - £ 0.2962 11670 In stock
3.7 mm
15.0 mm
2
N
6.0 - 8.2 mm
Cross Recess Drive
10303238 £ 0.197 - £ 0.197 9977 In stock
1.0 mm
16.0 mm
1
N
4.5 - 6.0 mm
Cross Recess Drive
£ 0.2381 - £ 0.248 7898 In stock
3.0 mm
19.0 mm
2
N
4.0 - 7.5 mm
Cross Recess Drive
10303221 £ 0.197 - £ 0.197 5795 In stock
3.0 mm
20.0 mm
3
N
3.5 - 6.0 mm
Cross Recess Drive
£ 0.2381 - £ 0.248 6979 In stock
3.0 mm
20.0 mm
1
N
4.5 - 7.0 mm
Cross Recess Drive
£ 0.1771 - £ 0.1771 10997 In stock
2.3 mm
16.0 mm
3
N
4.5 - 6.0 mm
Cross Recess Drive
£ 0.1856 - £ 0.1856 3120 In stock
3.7 mm
14.0 mm
2
N
4.5 - 6.0 mm
Cross Recess Drive
£ 0.17 - £ 0.17 19 In stock
2.3 mm
17.9 mm
Style 6
No
3.0 - 5.0 mm
Cross Recess Drive
10279045 £ 0.1672 - £ 0.1672 57220 In stock
2.0 mm
14.2 mm
Style 6
No
4.5 - 6.0 mm
Cross Recess Drive
£ 0.2268 - £ 0.231 4911 In stock
3.6 mm
18.7 mm
Style 6
No
4.0 - 7.5 mm
Cross Recess Drive
  • of 2
Quarter Turn Panel Fastener 1.6 mm 5.0 mm (PT) Black

10279113

Price Range
£ 0.7526 - £ 0.7526

Stock Levels
5176 In stock
Attributes
  • Head Diameter
    15.0 mm
  • Panel Thickness Range
    1.6 - 5.0 mm
  • Removable Panel Hole Diameter Range
    9.0 - 9.3 mm | 0.354 - 0.366 in
  • Head Height
    6.0 mm
  • Rivet Type
    Quarter Turn Latch
Quarter Turn Panel Fastener 1.6 mm 5.0 mm (PT) Natural

10279120

Price Range
£ 0.7526 - £ 0.7526

Stock Levels
7347 In stock
Attributes
  • Head Diameter
    15.0 mm
  • Panel Thickness Range
    1.6 - 5.0 mm
  • Removable Panel Hole Diameter Range
    9.0 - 9.3 mm | 0.354 - 0.366 in
  • Head Height
    6.0 mm
  • Rivet Type
    Quarter Turn Latch
Quarter Turn Panel Fastener 1.0 mm 2.7 mm (PT) White

10155134

Price Range
£ 0.1488 - £ 0.1417

Stock Levels
1935 In stock
Attributes
  • Panel Thickness Range
    1.0 - 2.7 mm
  • Removable Panel Hole Diameter Range
    8.8 - 9.0 mm | 0.346 - 0.354 in
  • Head Height
    6.3 mm
  • Rivet Type
    Quarter Turn Fastener
  • Drive Type
    Slotted Drive
Quarter Turn Panel Fastener 1.0 mm 2.7 mm (PT) Black

10155141

Price Range
£ 0.1615 - £ 0.1559

Stock Levels
Request the lead time here
Attributes
  • Panel Thickness Range
    1.0 - 2.7 mm
  • Removable Panel Hole Diameter Range
    8.8 - 9.0 mm | 0.346 - 0.354 in
  • Head Height
    6.3 mm
  • Rivet Type
    Quarter Turn Fastener
  • Drive Type
    Slotted Drive
Quarter Turn Panel Fastener 2.0 mm 5.0 mm (PT) Black

10022672

Price Range
£ 3.1892 - £ 3.1892

Stock Levels
1060 In stock
Attributes
  • Head Diameter
    15.9 mm
  • Panel Thickness Range
    4.0 - 6.2 mm
  • Removable Panel Hole Diameter Range
    1.8 - 3.1 mm | 0.071 - 0.122 in
  • Head Height
    5.0 mm
  • Rivet Type
    Quarter Turn Fastener
Quarter Turn Panel Fastener 2.5 mm 5.0 mm (PT) Black

10279069

Price Range
£ 0.18 - £ 0.18

Stock Levels
9150 In stock
Attributes
  • Head Diameter
    16.0 mm
  • Panel Thickness Range
    2.5 - 5.0 mm
  • Head Height
    2.3 mm
  • Rivet Type
    Quarter Turn Fastener
  • Drive Type
    Cross Recess Drive
Quarter Turn Panel Fastener 4.5 mm 6.5 mm (PT) Black

10279106

Price Range
£ 0.2055 - £ 0.2012

Stock Levels
6988 In stock
Attributes
  • Head Diameter
    15.7 mm
  • Panel Thickness Range
    4.5 - 6.5 mm
  • Head Height
    3.0 mm
  • Rivet Type
    Quarter Turn Fastener
  • Drive Type
    Cross Recess Drive
Quarter Turn Panel Fastener 4.5 mm 6.0 mm (PT) Black

10279052

Price Range
£ 0.1672 - £ 0.163

Stock Levels
24755 In stock
Attributes
  • Head Diameter
    16.0 mm
  • Panel Thickness Range
    4.5 - 6.0 mm
  • Head Height
    2.3 mm
  • Rivet Type
    Quarter Turn Fastener
  • Drive Type
    Cross Recess Drive
Quarter Turn Panel Fastener 6.0 mm 8.2 mm (PT) Black

10279090

Price Range
£ 0.2268 - £ 0.2225

Stock Levels
5993 In stock
Attributes
  • Head Diameter
    15.0 mm
  • Panel Thickness Range
    6.0 - 8.2 mm
  • Head Height
    3.8 mm
  • Rivet Type
    Quarter Turn Fastener
  • Drive Type
    Cross Recess Drive
Quarter Turn Panel Fastener 3.5 mm 6.0 mm (PT) Black

10279076

Price Range
£ 0.2168 - £ 0.2126

Stock Levels
18809 In stock
Attributes
  • Head Diameter
    19.9 mm
  • Panel Thickness Range
    3.5 - 6.0 mm
  • Head Height
    2.9 mm
  • Rivet Type
    Quarter Turn Fastener
  • Drive Type
    Cross Recess Drive
Quarter Turn Panel Fastener 6.0 mm 8.2 mm (PT) Black

10303191

Price Range
£ 0.2962 - £ 0.2962

Stock Levels
11670 In stock
Attributes
  • Head Diameter
    15.0 mm
  • Panel Thickness Range
    6.0 - 8.2 mm
  • Removable Panel Hole Diameter Range
    9.1 - 8.0 mm | 0.358 - 0.315 in
  • Head Height
    3.7 mm
  • Rivet Type
    Quarter Turn Fastener
Quarter Turn Panel Fastener 4.5 mm 6.0 mm (PT) Black

10303238

Price Range
£ 0.197 - £ 0.197

Stock Levels
9977 In stock
Attributes
  • Head Diameter
    16.0 mm
  • Panel Thickness Range
    4.5 - 6.0 mm
  • Removable Panel Hole Diameter Range
    1.5 - 3.5 mm | 0.059 - 0.138 in
  • Head Height
    1.0 mm
  • Rivet Type
    Quarter Turn Fastener
Quarter Turn Panel Fastener 4.0 mm 7.5 mm (PT) Black

10303184

Price Range
£ 0.248 - £ 0.2381

Stock Levels
7898 In stock
Attributes
  • Head Diameter
    19.0 mm
  • Panel Thickness Range
    4.0 - 7.5 mm
  • Removable Panel Hole Diameter Range
    3.0 - 8.0 mm | 0.118 - 0.315 in
  • Head Height
    3.0 mm
  • Rivet Type
    Quarter Turn Fastener
Quarter Turn Panel Fastener 3.5 mm 6.0 mm (PT) Black

10303221

Price Range
£ 0.197 - £ 0.197

Stock Levels
5795 In stock
Attributes
  • Head Diameter
    20.0 mm
  • Panel Thickness Range
    3.5 - 6.0 mm
  • Removable Panel Hole Diameter Range
    2.0 - 5.0 mm | 0.079 - 0.197 in
  • Head Height
    3.0 mm
  • Rivet Type
    Quarter Turn Fastener
Quarter Turn Panel Fastener 4.5 mm 7.0 mm (PT) Black

10303177

Price Range
£ 0.248 - £ 0.2381

Stock Levels
6979 In stock
Attributes
  • Head Diameter
    20.0 mm
  • Panel Thickness Range
    4.5 - 7.0 mm
  • Removable Panel Hole Diameter Range
    7.3 - 7.5 mm | 0.287 - 0.295 in
  • Head Height
    3.0 mm
  • Rivet Type
    Quarter Turn Fastener
Quarter Turn Panel Fastener 4.5 mm 6.0 mm (PT) Black

10303214

Price Range
£ 0.1771 - £ 0.1771

Stock Levels
10997 In stock
Attributes
  • Head Diameter
    16.0 mm
  • Panel Thickness Range
    4.5 - 6.0 mm
  • Removable Panel Hole Diameter Range
    2.0 - 4.0 mm | 0.079 - 0.157 in
  • Head Height
    2.3 mm
  • Rivet Type
    Quarter Turn Fastener
Quarter Turn Panel Fastener 4.5 mm 6.0 mm (PT) Black

10303207

Price Range
£ 0.1856 - £ 0.1856

Stock Levels
3120 In stock
Attributes
  • Head Diameter
    14.0 mm
  • Panel Thickness Range
    4.5 - 6.0 mm
  • Removable Panel Hole Diameter Range
    2.5 - 5.0 mm | 0.098 - 0.197 in
  • Head Height
    3.7 mm
  • Rivet Type
    Quarter Turn Fastener
Quarter Turn Panel Fastener 3.0 mm 5.0 mm (PT) Black

10279038

Price Range
£ 0.17 - £ 0.17

Stock Levels
19 In stock
Attributes
  • Head Diameter
    17.9 mm
  • Panel Thickness Range
    3.0 - 5.0 mm
  • Head Height
    2.3 mm
  • Rivet Type
    Quarter Turn Fastener
  • Drive Type
    Cross Recess Drive
Quarter Turn Panel Fastener 4.5 mm 6.0 mm (PT) Black

10279045

Price Range
£ 0.1672 - £ 0.1672

Stock Levels
57220 In stock
Attributes
  • Head Diameter
    14.2 mm
  • Panel Thickness Range
    4.5 - 6.0 mm
  • Head Height
    2.0 mm
  • Rivet Type
    Quarter Turn Fastener
  • Drive Type
    Cross Recess Drive
Quarter Turn Panel Fastener 4.0 mm 7.5 mm (PT) Black

10279083

Price Range
£ 0.231 - £ 0.2268

Stock Levels
4911 In stock
Attributes
  • Head Diameter
    18.7 mm
  • Panel Thickness Range
    4.0 - 7.5 mm
  • Head Height
    3.6 mm
  • Rivet Type
    Quarter Turn Fastener
  • Drive Type
    Cross Recess Drive