Quantity | Unit price |
---|---|
1 - 2 | £ 607.2694 |
3 - 4 | £ 516.1812 |
5 - 9 | £ 485.8158 |
10 - 19 | £ 455.4504 |
20 + | £ 425.085 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Carriage Style | Open type bearings |
---|---|
d1 for h7 | 40.0 |
d1 tol H6 | 62.0 |
w | 18.2 |
w1 | 230.0 |
h1 | 77.0 |
h2 | 45.0 |
h3 | 34.0 |
h4 | 35.0 |
l1 | 230.0 |
l2 & w2 | 202.0 |
l3 ±002 | 122.0 |
d3 | 13.5 |
w4 | M16 |
Dyn. load C max. kN | 10.5 |
Static load C0 max. kN | 14.0 |
Weight kg | 10.78 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue