Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
PVC edge protector with a steel spring core. Supplied in rolls of 20.0 metres. Provides protection to steel edges. Profiles are flexible and a simply applied by pressing by hand - making them a quick and easy solution. Suitable for temperatures from -25C up to 90C.
Series Code :SR5400
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Maximum Clamp Width | Colour | Minimum Clamp Width | Overall Width | Overall Height | View | |
|---|---|---|---|---|---|---|---|---|
| 10237403 | £ 59.1689 - £ 61.6407 | 433 In stock |
0.079 in
2.0 mm
|
Black
|
0.039 in
1.0 mm
|
0.272 in
6.9 mm
|
0.37 in
9.4 mm
|
|
| £ 169.8681 - £ 176.9482 | 16 In stock |
0.079 in
2.0 mm
|
Grey
|
0.039 in
1.0 mm
|
0.567 in
14.4 mm
|
0.394 in
10.0 mm
|
||
| £ 110.727 - £ 120.3628 | 1004 In stock |
0.118 in
3.0 mm
|
White
|
0.039 in
1.0 mm
|
0.394 in
10.0 mm
|
0.551 in
14.0 mm
|
||
| £ 70.2849 - £ 71.7233 | 51 In stock |
0.079 in
2.0 mm
|
White
|
0.039 in
1.0 mm
|
0.272 in
6.9 mm
|
0.37 in
9.4 mm
|
||
| 10412565 | £ 62.4261 - £ 69.3624 | 170 In stock |
0.118 in
3.0 mm
|
Black
|
0.059 in
1.5 mm
|
0.354 in
9.0 mm
|
0.492 in
12.5 mm
|
|
| £ 63.7075 - £ 69.2515 | 37 In stock |
0.059 in
1.5 mm
|
White
|
0.039 in
1.0 mm
|
0.236 in
6.0 mm
|
0.315 in
8.0 mm
|
||
| £ 110.727 - £ 120.3628 | 1276 In stock |
0.118 in
3.0 mm
|
Grey
|
0.039 in
1.0 mm
|
0.394 in
10.0 mm
|
0.551 in
14.0 mm
|
||
| 10237410 | £ 28.8443 - £ 32.0493 | 435 In stock |
0.079 in
2.0 mm
|
Grey
|
0.039 in
1.0 mm
|
0.272 in
6.9 mm
|
0.37 in
9.4 mm
|
|
| £ 117.8631 - £ 128.1132 | 56 In stock |
0.118 in
3.0 mm
|
White
|
0.059 in
1.5 mm
|
0.354 in
9.0 mm
|
0.492 in
12.5 mm
|
||
| £ 108.8558 - £ 113.3943 | 109 In stock |
0.118 in
3.0 mm
|
Black
|
0.039 in
1.0 mm
|
0.394 in
10.0 mm
|
0.551 in
14.0 mm
|
||
| £ 228.9393 - £ 233.6175 | 62 In stock |
0.118 in
3.0 mm
|
Black
|
0.059 in
1.5 mm
|
0.382 in
9.7 mm
|
0.846 in
21.5 mm
|
||
| £ 119.2595 - £ 129.6214 | 44 In stock |
0.157 in
4.0 mm
|
White
|
0.079 in
2.0 mm
|
0.433 in
11.0 mm
|
0.65 in
16.5 mm
|
||
| £ 258.6983 - £ 263.977 | Request the lead time here |
0.118 in
3.0 mm
|
Grey
|
0.059 in
1.5 mm
|
0.382 in
9.7 mm
|
0.846 in
21.5 mm
|
||
| £ 141.9663 - £ 151.0295 | 120 In stock |
0.315 in
8.0 mm
|
Grey
|
0.236 in
6.0 mm
|
0.465 in
11.8 mm
|
0.642 in
16.3 mm
|
||
| £ 157.6488 - £ 160.8608 | 32 In stock |
0.079 in
2.0 mm
|
Black
|
0.039 in
1.0 mm
|
0.567 in
14.4 mm
|
0.394 in
10.0 mm
|
||
| £ 174.5183 - £ 181.794 | 21 In stock |
0.079 in
2.0 mm
|
White
|
0.039 in
1.0 mm
|
0.567 in
14.4 mm
|
0.394 in
10.0 mm
|
||
| 10237519 | £ 58.8337 - £ 61.2776 | Request the lead time here |
0.059 in
1.5 mm
|
Black
|
0.039 in
1.0 mm
|
0.236 in
6.0 mm
|
0.315 in
8.0 mm
|
|
| £ 130.976 - £ 133.6573 | 176 In stock |
0.315 in
8.0 mm
|
Black
|
0.236 in
6.0 mm
|
0.465 in
11.8 mm
|
0.642 in
16.3 mm
|
||
| £ 62.0038 - £ 67.3942 | Request the lead time here |
0.059 in
1.5 mm
|
Grey
|
0.039 in
1.0 mm
|
0.236 in
6.0 mm
|
0.315 in
8.0 mm
|
||
| £ 119.2595 - £ 129.6214 | 53 In stock |
0.157 in
4.0 mm
|
Grey
|
0.079 in
2.0 mm
|
0.433 in
11.0 mm
|
0.65 in
16.5 mm