Menu Search

Toggle Clamp 180 ° 20.00 mm 0.50 kN Steel

Essentra Part Number:

20571689

Manufacturer Part Number:

20571689

386 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1 + £ 10.8991
Standard pack: 1

Order in multiple of 1

Total price:

£ 10.90

1 x £ 10.8991

Specifications

Imperial
Metric
SKU attributes
Mount Type Front Mount
Locking Mechanism Non-Locking
Base Material Steel
Handle Movement 180
Handle Type Straight Handle
Handle Colour Red
Commodity Code 8205700000

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us