Menu Search

Toggle Clamp 185 ° 32.00 mm 1.33 kN Steel

Essentra Part Number:

20510244

Manufacturer Part Number:

20510244

7 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1 + £ 14.3556
Standard pack: 1

Order in multiple of 1

Total price:

£ 14.36

1 x £ 14.3556

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Mount Type Flanged Base
Maximum Holding Force 1.33 kN
Locking Mechanism Non-Locking
Base Material Steel
Handle Movement 185
Handle Type Straight Handle
Handle Colour Red
Commodity Code 7326909890

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us