Menu Search

Toggle Clamp 180 ° 16.00 mm 0.50 kN 304 Stainless Steel

Essentra Part Number:

20510220

Manufacturer Part Number:

20510220

280 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1 + £ 9.3829
Standard pack: 1

Order in multiple of 1

Total price:

£ 9.38

1 x £ 9.3829

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Mount Type Flanged Base
Maximum Holding Force 0.50 kN
Locking Mechanism Non-Locking
Base Material 304 Stainless Steel
Handle Movement 180
Handle Type Straight Handle
Handle Colour Red
Commodity Code 7326909890

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us