Menu Search

Toggle Clamp 180 ° 37.0 mm 1.00 kN Steel

Essentra Part Number:

20510206

Manufacturer Part Number:

20510206

2 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1 + £ 14.7958
Standard pack: 1

Order in multiple of 1

Total price:

£ 14.80

1 x £ 14.7958

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Mount Type Front Mount
Maximum Holding Force 1.00 kN
Locking Mechanism Non-Locking
Base Material Steel
Handle Movement 180
Handle Type Straight Handle
Handle Colour Red
Commodity Code 7326909890

Product 20510206 replaces:

Manual Push Pull Clamp 300.0 lbf Through Hole
Essentra Part Number: 10390153
Manufacturer Part Number: 493791

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us