Menu Search

Toggle Clamp 180 ° 60.0 mm 3.40 kN Steel

Essentra Part Number:

20510183

Manufacturer Part Number:

20510183

Request the lead time here For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1 + £ 34.4909
Standard pack: 1

Order in multiple of 1

Total price:

£ 34.49

1 x £ 34.4909

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Mount Type Front Mount
Maximum Holding Force 3.40 kN
Locking Mechanism Non-Locking
Base Material Steel
Handle Movement 180
Handle Type Straight Handle
Handle Colour Red
Commodity Code 8205700000

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us