10260999
466361
| Quantity | Unit price |
|---|---|
| 250 + | £ 1.384 |
| Thread Size | M8 |
|---|---|
| Body Diameter | 1.181 in |
| Body Diameter | 30.0 mm |
| Overall Height | 2.362 in |
| Overall Height | 60.0 mm |
| Stem Height | 1.181 in |
| Stem Height | 30.0 mm |
| Thread Length | 1.181 in |
| Thread Length | 30.0 mm |
| Colour | Black |
| Commodity Code | 3926300090 |
| Knob Material | PA |
| Mount Type | Threaded Stud |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue