Quantity | Unit price |
---|---|
25 - 249 | £ 1.8149 |
250 + | £ 1.1171 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Thread Size | M6 |
---|---|
Body Diameter | 25.0 mm |
Body Diameter | 0.984 in |
Knob Diameter | 30.0 mm |
Knob Diameter | 1.181 in |
Overall Height | 30.0 mm |
Overall Height | 1.181 in |
Stem Height | 20.0 mm |
Stem Height | 0.787 in |
Thread Length | 30.0 mm |
Thread Length | 1.181 in |
Colour | Black |
Commodity Code | 3926300090 |
Knob Material | PA |
Mount Type | Threaded Stud |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue