10435960
551631
| Quantity | Unit price |
|---|
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| D | 22.0 mm |
|---|---|
| D | 0.866 in |
| H | 0.709 in |
| H | 18.0 mm |
| h1 | 12.0 mm |
| h1 | 0.472 in |
| Gauge | 22 |
| Material | Steel |
| Base Material | Steel |
| Colour | Natural |
| Metal Prongs | Yes |
| Commodity Code | 7326909890 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue