Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Push Mount Cable Tie Holders are push in and removable to be used in panels with pre-drilled holes.
Series Code :SR2022
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Compatible Hole Diameter | Maximum Compatible Cable Tie Width | Panel Thickness Range | Mounting Method | View | |
|---|---|---|---|---|---|---|---|
| 10009239 | £ 0.118 - £ 0.1418 | 16754 In stock |
|
0.209 in
5.3 mm
|
|
Screw-In
|
|
| 10009321 | £ 0.1334 - £ 0.1603 | 32074 In stock |
|
0.323 in
8.2 mm
|
|
Screw-In
|
|
| 10009260 | £ 0.118 - £ 0.1418 | 8881 In stock |
|
0.209 in
5.3 mm
|
|
Screw-In
|
|
| 10009277 | £ 0.1357 - £ 0.163 | 1078 In stock |
|
0.209 in
5.3 mm
|
|
Screw-In
|
|
| £ 0.7228 - £ 0.7228 | 7998 In stock |
|
0.354 in
9.0 mm
|
|
Screw
|
||
| £ 0.3416 - £ 0.3486 | 1039 In stock |
|
0.079 in
2.0 mm
|
0.031 - 0.079 in
0.8 - 2.0 mm
|
Push-In
|
||
| 10009420 | £ 0.1715 - £ 0.1785 | 6075 In stock |
|
0.189 in
4.8 mm
|
0.031 - 0.079 in
0.8 - 2.0 mm
|
Push-In
|
|
| 10155202 | £ 0.18 - £ 0.1842 | 5674 In stock |
|
0.524 in
13.3 mm
|
|
|
|
| 10009413 | £ 0.1715 - £ 0.1785 | 49000 In stock |
|
0.138 in
3.5 mm
|
0.031 - 0.078 in
0.79 - 1.98 mm
|
Push-In
|
|
| 10009543 | £ 0.0554 - £ 0.0684 | Request the lead time here |
|
|
0.039 - 0.177 in
1.0 - 4.5 mm
|
|
|
| 10009680 | £ 0.2225 - £ 0.231 | 4520 In stock |
0.252 in
6.4 mm
|
0.26 in
6.6 mm
|
0.047 - 0.11 in
1.2 - 2.8 mm
|
Push In
|
|
| £ 0.1502 - £ 0.1559 | Request the lead time here |
0.169 in
4.3 mm
|
0.201 in
5.1 mm
|
|
Screw
|
||
| 10277126 | £ 0.3982 - £ 0.3982 | Request the lead time here |
|
0.354 in
9.0 mm
|
|
Screw
|
|
| 10009284 | £ 0.1334 - £ 0.1603 | 612782 In stock |
|
0.323 in
8.2 mm
|
|
Screw
|
|
| 10277140 | £ 0.7228 - £ 0.7228 | 5600 In stock |
|
0.354 in
9.0 mm
|
|
Screw
|
|
| 10009314 | £ 0.1334 - £ 0.1603 | 29266 In stock |
|
0.323 in
8.2 mm
|
|
Screw
|
|
| £ 0.1502 - £ 0.1559 | Request the lead time here |
0.169 in
4.3 mm
|
0.201 in
5.1 mm
|
|
Screw
|
||
| 10155219 | £ 0.1311 - £ 0.1366 | 8710 In stock |
|
0.126 in
3.2 mm
|
|
Screw
|
|
| 10277119 | £ 0.3004 - £ 0.3004 | 53715 In stock |
|
0.189 in
4.8 mm
|
|
Screw
|
|
| 10009222 | £ 0.118 - £ 0.1418 | 306433 In stock |
|
0.209 in
5.3 mm
|
|
Screw