Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Push Mount Cable Tie Holders are push in and removable to be used in panels with pre-drilled holes.
Series Code :SR2022
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Compatible Hole Diameter | Maximum Compatible Cable Tie Width | Panel Thickness Range | Mounting Method | View | |
|---|---|---|---|---|---|---|---|
| 10009239 | £ 0.118 - £ 0.1418 | 16754 In stock |
|
0.209 in
5.3 mm
|
|
Screw-In
|
|
| 10009321 | £ 0.1334 - £ 0.1603 | 32074 In stock |
|
0.323 in
8.2 mm
|
|
Screw-In
|
|
| 10246115 | £ 0.3004 - £ 0.3004 | 27730 In stock |
|
0.189 in
4.8 mm
|
|
Screw
|
|
| 10009291 | £ 0.1334 - £ 0.1603 | 7197 In stock |
0.205 in
5.2 mm
|
0.323 in
8.2 mm
|
|
Screw-In
|
|
| 10009338 | £ 0.1534 - £ 0.1843 | 8000 In stock |
|
0.323 in
8.2 mm
|
|
Screw-In
|
|
| 10277102 | £ 0.2792 - £ 0.2792 | 47752 In stock |
|
0.189 in
4.8 mm
|
|
Screw
|
|
| 10277140 | £ 0.7228 - £ 0.7228 | 5600 In stock |
|
0.354 in
9.0 mm
|
|
Screw
|
|
| 10009314 | £ 0.1334 - £ 0.1603 | 29266 In stock |
|
0.323 in
8.2 mm
|
|
Screw
|
|
| £ 0.1502 - £ 0.1559 | Request the lead time here |
0.169 in
4.3 mm
|
0.201 in
5.1 mm
|
|
Screw
|
||
| 10009246 | £ 0.1357 - £ 0.163 | 26173 In stock |
|
0.209 in
5.3 mm
|
|
Screw-In
|
|
| 10009307 | £ 0.1534 - £ 0.1843 | 3000 In stock |
0.205 in
5.2 mm
|
0.323 in
8.2 mm
|
|
Screw-In
|
|
| 10246122 | £ 0.3982 - £ 0.3982 | 146919 In stock |
|
0.354 in
9.0 mm
|
|
Screw
|
|
| 10246108 | £ 0.2792 - £ 0.2792 | 569500 In stock |
|
0.189 in
4.8 mm
|
|
Screw
|
|
| 10246146 | £ 0.7228 - £ 0.7228 | 2401 In stock |
|
0.354 in
9.0 mm
|
|
Screw
|
|
| 10277133 | £ 0.7228 - £ 0.7228 | 947 In stock |
|
0.354 in
9.0 mm
|
|
Screw
|
|
| £ 0.118 - £ 0.1418 | 8573 In stock |
|
0.209 in
5.3 mm
|
|
Screw
|
||
| £ 0.3416 - £ 0.3486 | 1039 In stock |
|
0.079 in
2.0 mm
|
0.031 - 0.079 in
0.8 - 2.0 mm
|
Push-In
|
||
| 10009420 | £ 0.1715 - £ 0.1785 | 6075 In stock |
|
0.189 in
4.8 mm
|
0.031 - 0.079 in
0.8 - 2.0 mm
|
Push-In
|
|
| 10376881 | £ 0.4861 - £ 0.4861 | 27248 In stock |
0.189 in
4.8 mm
|
0.15 in
3.8 mm
|
0.02 - 0.063 in
0.5 - 1.6 mm
|
Push In
|
|
| 10277119 | £ 0.3004 - £ 0.3004 | 55715 In stock |
|
0.189 in
4.8 mm
|
|
Screw