Push Mount Cable Tie Holders are push in and removable to be used in panels with pre-drilled holes.
Series Code :SR2022
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Compatible Hole Diameter | Maximum Compatible Cable Tie Width | Panel Thickness Range | Mounting Method | View | |
|---|---|---|---|---|---|---|---|
| £ 0.3083 - £ 0.3152 | Request the lead time here |
0.252 in
6.4 mm
|
0.283 in
7.2 mm
|
|
Fir Tree
|
||
| £ 0.2381 - £ 0.248 | 397 In stock |
|
|
|
|
||
| £ 0.046 - £ 0.0688 | 26888 In stock |
|
|
|
Push-In
|
||
| £ 0.2324 - £ 0.2423 | Request the lead time here |
|
|
|
Push-In
|
||
| 10009413 | £ 0.1715 - £ 0.1785 | 37952 In stock |
|
0.138 in
3.5 mm
|
0.031 - 0.078 in
0.79 - 1.98 mm
|
Push-In
|
|
| 10009666 | £ 0.1587 - £ 0.1658 | 12000 In stock |
|
0.26 in
6.6 mm
|
0.047 - 0.109 in
1.19 - 2.77 mm
|
Push-In
|
|
| £ 0.1267 - £ 0.1294 | 9446 In stock |
|
0.157 in
4.0 mm
|
|
Push-In
|
||
| £ 0.1254 - £ 0.1279 | Request the lead time here |
0.154 in
3.9 mm
|
0.197 in
5.0 mm
|
|
Push In
|
||
| 10009512 | £ 0.3997 - £ 0.4167 | 51884 In stock |
0.276 in
7.0 mm
|
0.189 in
4.8 mm
|
0.031 - 0.118 in
0.8 - 3.0 mm
|
Fir Tree
|
|
| 10009383 | £ 0.7058 - £ 0.72 | 500 In stock |
|
0.512 in
13.0 mm
|
0.031 - 0.079 in
0.8 - 2.0 mm
|
Square Hole
|
|
| 10253724 | £ 1.3394 - £ 1.3394 | 148100 In stock |
|
|
|
Push-In
|
|
| 10009406 | £ 0.1941 - £ 0.2026 | 3357 In stock |
|
0.236 in
6.0 mm
|
|
Push-In
|
|
| £ 0.1254 - £ 0.1279 | 306 In stock |
0.154 in
3.9 mm
|
0.209 in
5.3 mm
|
|
Push In
|
||
| 10009468 | £ 0.1542 - £ 0.1766 | 39795 In stock |
|
0.22 in
5.6 mm
|
0.055 - 0.079 in
1.4 - 2.0 mm
|
Push-In
|
|
| 10009345 | £ 0.1816 - £ 0.2065 | 438700 In stock |
|
|
0.252 in
6.4 mm
|
|
|
| 10009710 | £ 0.1559 - £ 0.1615 | 30876 In stock |
|
0.189 in
4.8 mm
|
0.125 in
3.18 mm
|
|
|
| £ 0.1327 - £ 0.1638 | 14000 In stock |
0.189 in
4.8 mm
|
0.22 in
5.6 mm
|
0.02 - 0.091 in
0.5 - 2.3 mm
|
Push In
|
||
| 10009352 | £ 0.2363 - £ 0.2699 | 9932 In stock |
|
0.154 in
3.9 mm
|
|
Push-In
|
|
| 10009567 | £ 0.1154 - £ 0.1424 | 1000 In stock |
0.189 in
4.8 mm
|
0.190 in
4.8 mm
|
0.02 - 0.091 in
0.5 - 2.3 mm
|
Snap-In
|
|
| 10009246 | £ 0.1357 - £ 0.163 | 30173 In stock |
|
0.209 in
5.3 mm
|
|
Screw-In
|
|
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue