Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Push Mount Cable Tie Holders are push in and removable to be used in panels with pre-drilled holes.
Series Code :SR2022
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Compatible Hole Diameter | Maximum Compatible Cable Tie Width | Panel Thickness Range | Mounting Method | View | |
|---|---|---|---|---|---|---|---|
| 10009345 | £ 0.1816 - £ 0.2065 | 392700 In stock |
|
|
0.252 in
6.4 mm
|
|
|
| 10009567 | £ 0.1154 - £ 0.1424 | 1000 In stock |
0.189 in
4.8 mm
|
0.190 in
4.8 mm
|
0.02 - 0.091 in
0.5 - 2.3 mm
|
Snap-In
|
|
| 10009710 | £ 0.1559 - £ 0.1615 | 1000 In stock |
|
0.189 in
4.8 mm
|
0.125 in
3.18 mm
|
|
|
| 10009352 | £ 0.2363 - £ 0.2699 | Request the lead time here |
|
0.154 in
3.9 mm
|
|
Push-In
|
|
| £ 0.046 - £ 0.0688 | 26888 In stock |
|
|
|
Push-In
|
||
| £ 0.2324 - £ 0.2423 | Request the lead time here |
|
|
|
Push-In
|
||
| £ 0.3083 - £ 0.3152 | Request the lead time here |
0.252 in
6.4 mm
|
0.283 in
7.2 mm
|
|
Fir Tree
|
||
| £ 0.1757 - £ 0.1828 | 3707 In stock |
0.185 in
4.7 mm
|
0.228 in
5.8 mm
|
|
Fir Tree
|
||
| 10009468 | £ 0.1542 - £ 0.1766 | 41000 In stock |
|
0.22 in
5.6 mm
|
0.055 - 0.079 in
1.4 - 2.0 mm
|
Push-In
|
|
| 10253724 | £ 1.3394 - £ 1.3394 | 215100 In stock |
|
|
|
Push-In
|
|
| 10009406 | £ 0.1941 - £ 0.2026 | 7357 In stock |
|
0.236 in
6.0 mm
|
|
Push-In
|
|
| £ 0.1327 - £ 0.1638 | 14000 In stock |
0.189 in
4.8 mm
|
0.22 in
5.6 mm
|
0.02 - 0.091 in
0.5 - 2.3 mm
|
Push In
|
||
| £ 0.1254 - £ 0.1279 | 306 In stock |
0.154 in
3.9 mm
|
0.209 in
5.3 mm
|
|
Push In
|
||
| 10009321 | £ 0.1334 - £ 0.1603 | 33074 In stock |
|
0.323 in
8.2 mm
|
|
Screw-In
|
|
| 10246115 | £ 0.3004 - £ 0.3004 | 36730 In stock |
|
0.189 in
4.8 mm
|
|
Screw
|
|
| 10277102 | £ 0.2792 - £ 0.2792 | 47752 In stock |
|
0.189 in
4.8 mm
|
|
Screw
|
|
| 10009246 | £ 0.1357 - £ 0.163 | 26173 In stock |
|
0.209 in
5.3 mm
|
|
Screw-In
|
|
| 10009307 | £ 0.1534 - £ 0.1843 | 4000 In stock |
0.205 in
5.2 mm
|
0.323 in
8.2 mm
|
|
Screw-In
|
|
| 10246122 | £ 0.3982 - £ 0.3982 | 163419 In stock |
|
0.354 in
9.0 mm
|
|
Screw
|
|
| 10277119 | £ 0.3004 - £ 0.3004 | 56315 In stock |
|
0.189 in
4.8 mm
|
|
Screw