Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Push Mount Cable Tie Holders are push in and removable to be used in panels with pre-drilled holes.
Series Code :SR2022
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Compatible Hole Diameter | Maximum Compatible Cable Tie Width | Panel Thickness Range | Mounting Method | View | |
|---|---|---|---|---|---|---|---|
| £ 0.0848 - £ 0.1047 | 55287 In stock |
0.248 in
6.3 mm
|
|
|
Push Fit
|
||
| 10314609 | £ 0.1913 - £ 0.1998 | Request the lead time here |
0.244 in
6.2 mm
|
0.197 in
5.0 mm
|
|
Fir Tree
|
|
| 10108932 | £ 0.8816 - £ 0.8816 | 500 In stock |
0.374 in
9.5 mm
|
0.512 in
13.0 mm
|
0.031 - 0.079 in
0.8 - 2.0 mm
|
Push In
|
|
| 10363676 | £ 0.0697 - £ 0.1549 | Request the lead time here |
0.169 in
4.3 mm
|
|
|
Arrowhead
|
|
| 10277102 | £ 0.2792 - £ 0.2792 | 47752 In stock |
|
0.189 in
4.8 mm
|
|
Screw
|
|
| 10277140 | £ 0.7228 - £ 0.7228 | 6600 In stock |
|
0.354 in
9.0 mm
|
|
Screw
|
|
| 10009314 | £ 0.1334 - £ 0.1603 | 31266 In stock |
|
0.323 in
8.2 mm
|
|
Screw
|
|
| £ 0.1502 - £ 0.1559 | Request the lead time here |
0.169 in
4.3 mm
|
0.201 in
5.1 mm
|
|
Screw
|
||
| £ 0.3416 - £ 0.3486 | 1039 In stock |
|
0.079 in
2.0 mm
|
0.031 - 0.079 in
0.8 - 2.0 mm
|
Push-In
|
||
| 10009239 | £ 0.118 - £ 0.1418 | 16754 In stock |
|
0.209 in
5.3 mm
|
|
Screw-In
|
|
| 10009321 | £ 0.1334 - £ 0.1603 | 33074 In stock |
|
0.323 in
8.2 mm
|
|
Screw-In
|
|
| 10246115 | £ 0.3004 - £ 0.3004 | 36730 In stock |
|
0.189 in
4.8 mm
|
|
Screw
|
|
| 10009420 | £ 0.1715 - £ 0.1785 | 6075 In stock |
|
0.189 in
4.8 mm
|
0.031 - 0.079 in
0.8 - 2.0 mm
|
Push-In
|
|
| 10376881 | £ 0.4861 - £ 0.4861 | 27248 In stock |
0.189 in
4.8 mm
|
0.15 in
3.8 mm
|
0.02 - 0.063 in
0.5 - 1.6 mm
|
Push In
|
|
| £ 0.153 - £ 0.1559 | Request the lead time here |
|
0.319 in
8.1 mm
|
|
Push-In
|
||
| 10009475 | £ 0.3897 - £ 0.4053 | 11200 In stock |
0.252 in
6.4 mm
|
0.22 in
5.6 mm
|
0.055 - 0.079 in
1.4 - 2.0 mm
|
Push In
|
|
| 10009536 | £ 0.2934 - £ 0.4734 | Request the lead time here |
|
|
0.031 - 0.118 in
0.8 - 3.0 mm
|
Push-In
|
|
| 10009277 | £ 0.1357 - £ 0.163 | 1078 In stock |
|
0.209 in
5.3 mm
|
|
Screw-In
|
|
| £ 0.7228 - £ 0.7228 | 8198 In stock |
|
0.354 in
9.0 mm
|
|
Screw
|
||
| 10277126 | £ 0.3982 - £ 0.3982 | Request the lead time here |
|
0.354 in
9.0 mm
|
|
Screw