Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Push Mount Cable Tie Holders are push in and removable to be used in panels with pre-drilled holes.
Series Code :SR2022
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Compatible Hole Diameter | Maximum Compatible Cable Tie Width | Panel Thickness Range | Mounting Method | View | |
|---|---|---|---|---|---|---|---|
| 10009710 | £ 0.1559 - £ 0.1615 | 16000 In stock |
|
0.189 in
4.8 mm
|
0.125 in
3.18 mm
|
|
|
| 10009352 | £ 0.2363 - £ 0.2699 | Request the lead time here |
|
0.154 in
3.9 mm
|
|
Push-In
|
|
| £ 0.1327 - £ 0.1638 | 14000 In stock |
0.189 in
4.8 mm
|
0.22 in
5.6 mm
|
0.02 - 0.091 in
0.5 - 2.3 mm
|
Push In
|
||
| 10009567 | £ 0.1154 - £ 0.1424 | 1000 In stock |
0.189 in
4.8 mm
|
0.190 in
4.8 mm
|
0.02 - 0.091 in
0.5 - 2.3 mm
|
Snap-In
|
|
| £ 0.1757 - £ 0.1828 | 3707 In stock |
0.185 in
4.7 mm
|
0.228 in
5.8 mm
|
|
Fir Tree
|
||
| £ 0.2324 - £ 0.2423 | Request the lead time here |
0.185 in
4.7 mm
|
0.228 in
5.8 mm
|
|
Fir Tree
|
||
| £ 0.1984 - £ 0.2069 | 11900 In stock |
|
|
|
Push-In
|
||
| £ 0.2381 - £ 0.248 | Request the lead time here |
|
|
|
|
||
| £ 0.1984 - £ 0.2069 | 504 In stock |
0.185 in
4.7 mm
|
0.228 in
5.8 mm
|
|
Fir Tree
|
||
| £ 0.2381 - £ 0.248 | 397 In stock |
|
|
|
|
||
| £ 0.046 - £ 0.0688 | 26888 In stock |
|
|
|
Push-In
|
||
| £ 0.2324 - £ 0.2423 | Request the lead time here |
|
|
|
Push-In
|
||
| £ 0.3083 - £ 0.3152 | Request the lead time here |
0.252 in
6.4 mm
|
0.283 in
7.2 mm
|
|
Fir Tree
|
||
| 10376881 | £ 0.4861 - £ 0.4861 | 27248 In stock |
0.189 in
4.8 mm
|
0.15 in
3.8 mm
|
0.02 - 0.063 in
0.5 - 1.6 mm
|
Push In
|
|
| £ 0.153 - £ 0.1559 | Request the lead time here |
|
0.319 in
8.1 mm
|
|
Push-In
|
||
| 10009475 | £ 0.3897 - £ 0.4053 | Request the lead time here |
0.252 in
6.4 mm
|
0.22 in
5.6 mm
|
0.055 - 0.079 in
1.4 - 2.0 mm
|
Push In
|
|
| 10009536 | £ 0.2934 - £ 0.4734 | Request the lead time here |
|
|
0.031 - 0.118 in
0.8 - 3.0 mm
|
Push-In
|
|
| 10009390 | £ 0.7058 - £ 0.72 | 183 In stock |
|
0.512 in
13.0 mm
|
0.031 - 0.079 in
0.8 - 2.0 mm
|
Square Hole
|
|
| £ 0.1267 - £ 0.1294 | 44506 In stock |
|
0.157 in
4.0 mm
|
|
Push-In
|
||
| 10009550 | £ 0.0637 - £ 0.0786 | 9000 In stock |
|
0.11 in
2.8 mm
|
0.039 - 0.177 in
1.0 - 4.5 mm
|
Push-In