Menu Search

Push Mount Cable Tie Holder

In stock

Push Mount Cable Tie Holders are push in and removable to be used in panels with pre-drilled holes.

Series Code :SR2022

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
76 results
Product SKUs information
Essentra Part Number Price range Availability Compatible Hole Diameter Maximum Compatible Cable Tie Width Panel Thickness Range Mounting Method View
10009307 £ 0.1534 - £ 0.1843 1000 In stock
5.2 mm
8.2 mm
Screw-In
10009666 £ 0.1587 - £ 0.1658 12000 In stock
6.6 mm
1.19 - 2.77 mm
Push-In
£ 0.1267 - £ 0.1294 9446 In stock
4.0 mm
Push-In
£ 0.1254 - £ 0.1279 Request the lead time here
3.9 mm
5.0 mm
Push In
10009512 £ 0.3997 - £ 0.4167 45884 In stock
7.0 mm
4.8 mm
0.8 - 3.0 mm
Fir Tree
10009383 £ 0.7058 - £ 0.72 Request the lead time here
13.0 mm
0.8 - 2.0 mm
Square Hole
10009338 £ 0.1534 - £ 0.1843 Request the lead time here
8.2 mm
Screw-In
10246108 £ 0.2792 - £ 0.2792 541700 In stock
4.8 mm
Screw
10246146 £ 0.7228 - £ 0.7228 Request the lead time here
9.0 mm
Screw
10277133 £ 0.7228 - £ 0.7228 Request the lead time here
9.0 mm
Screw
£ 0.118 - £ 0.1418 36000 In stock
5.3 mm
Screw
£ 0.1502 - £ 0.1559 Request the lead time here
4.3 mm
5.1 mm
Screw
10009543 £ 0.0554 - £ 0.0684 1990 In stock
1.0 - 4.5 mm
£ 0.1384 - £ 0.1445 Request the lead time here
0.8 - 3.2 mm
£ 0.0815 - £ 0.0867 Request the lead time here
2.0 mm
0.8 - 2.0 mm
Push-In
10009673 £ 0.1771 - £ 0.1842 9956 In stock
6.6 mm
1.19 - 2.77 mm
Push-In
10376898 £ 0.5357 - £ 0.5357 4800 In stock
6.2 mm
8.1 mm
Push In
£ 0.153 - £ 0.1559 6567 In stock
8.1 mm
Push-In
10009505 £ 0.18 - £ 0.1885 41795 In stock
4.8 mm
0.8 - 3.0 mm
Push-In
10009239 £ 0.118 - £ 0.1418 41754 In stock
5.3 mm
Screw-In
  • of 4
Cable Tie Holder Screw-In #10. M5. 1/4. M6 8.2 mm PA Natural

10009307

Price Range
£ 0.1843 - £ 0.1534

Stock Levels
1000 In stock
Attributes
  • Colour
    Natural
  • Mounting Method
    Screw-In
  • Compatible Cable Tie Width Range
    8.2 mm
  • Compatible Hole Diameter
    5.2 mm
  • Overall Height
    9.8 mm
Cable Tie Holder Push-In 6.6 mm Nylon 6/6 Natural

10009666

Price Range
£ 0.1658 - £ 0.1587

Stock Levels
12000 In stock
Attributes
  • Colour
    Natural
  • Mounting Method
    Push-In
  • Compatible Cable Tie Width Range
    6.6 mm
  • Panel Thickness Range
    1.19 - 2.77 mm
  • Overall Height
    17.5 mm
Cable Tie Holder Push-In 4.0 mm Nylon 6/6 Natural

10089309

Price Range
£ 0.1294 - £ 0.1267

Stock Levels
9446 In stock
Attributes
  • Colour
    Natural
  • Mounting Method
    Push-In
  • Compatible Cable Tie Width Range
    4.0 mm
  • Full Material
    Polyamide 66
  • Material Flammability Standard
    UL94 V-2
Cable Tie Holder Push In 5.0 mm PA Natural

10126356

Price Range
£ 0.1279 - £ 0.1254

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Mounting Method
    Push In
  • Compatible Cable Tie Width Range
    2.4 - 5.0 mm
  • Compatible Hole Diameter
    3.9 mm
  • Overall Height
    20.0 mm
Cable Tie Holder Fir Tree 4.8 mm PA Black

10009512

Price Range
£ 0.4167 - £ 0.3997

Stock Levels
45884 In stock
Attributes
  • Colour
    Black
  • Mounting Method
    Fir Tree
  • Compatible Cable Tie Width Range
    4.8 mm
  • Panel Thickness Range
    0.8 - 3.0 mm
  • Compatible Hole Diameter
    7.0 mm
Cable Tie Holder Square Hole 13.0 mm Nylon 6/6 Black

10009383

Price Range
£ 0.72 - £ 0.7058

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Mounting Method
    Square Hole
  • Compatible Cable Tie Width Range
    13.0 mm
  • Panel Thickness Range
    0.8 - 2.0 mm
  • Overall Length
    28.0 mm
Cable Tie Holder Screw-In #10. M5. 1/4. M6 8.2 mm PA Natural

10009338

Price Range
£ 0.1843 - £ 0.1534

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Mounting Method
    Screw-In
  • Compatible Cable Tie Width Range
    8.2 mm
  • Overall Height
    9.8 mm
  • Overall Length
    22.2 mm
Cable Tie Holder Screw 4.8 mm Nylon 6/6 Natural

10246108

Price Range
£ 0.2792 - £ 0.2792

Stock Levels
541700 In stock
Attributes
  • Colour
    Natural
  • Mounting Method
    Screw
  • Compatible Cable Tie Width Range
    2.4 - 4.8 mm
  • Overall Height
    5.0 mm
  • Overall Length
    19.0 mm
Cable Tie Holder Screw 9.0 mm Nylon 6/6 Natural

10246146

Price Range
£ 0.7228 - £ 0.7228

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Mounting Method
    Screw
  • Compatible Cable Tie Width Range
    2.4 - 9.0 mm
  • Overall Height
    11.6 mm
  • Overall Length
    30.0 mm
Cable Tie Holder Screw 9.0 mm Nylon 6/6 Black

10277133

Price Range
£ 0.7228 - £ 0.7228

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Mounting Method
    Screw
  • Compatible Cable Tie Width Range
    2.4 - 9.0 mm
  • Overall Height
    17.5 mm
  • Overall Length
    23.0 mm
Cable Tie Holder Screw 5.3 mm Nylon 6/6 Natural

10009253

Price Range
£ 0.1418 - £ 0.118

Stock Levels
36000 In stock
Attributes
  • Colour
    Natural
  • Mounting Method
    Screw
  • Compatible Cable Tie Width Range
    5.3 mm
  • Overall Height
    7.1 mm
  • Overall Length
    15.2 mm
Cable Tie Holder Screw 5.1 mm PA Natural

10122051

Price Range
£ 0.1559 - £ 0.1502

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Mounting Method
    Screw
  • Compatible Cable Tie Width Range
    5.1 mm
  • Compatible Hole Diameter
    4.3 mm
  • Overall Height
    8.0 mm
Cable Tie Holder Nylon 6/6 Natural

10009543

Price Range
£ 0.0684 - £ 0.0554

Stock Levels
1990 In stock
Attributes
  • Colour
    Natural
  • Panel Thickness Range
    1.0 - 4.5 mm
  • Full Material
    Polyamide 66
  • Material Flammability Standard
    UL94 V-2
  • Commodity Code
    3926909790
Cable Tie Holder Nylon 6/6 Yellow

10155189

Price Range
£ 0.1445 - £ 0.1384

Stock Levels
Request the lead time here
Attributes
  • Colour
    Yellow
  • Panel Thickness Range
    0.8 - 3.2 mm
  • Overall Length
    19.1 mm
  • Overall Width
    12.7 mm
  • Full Material
    Polyamide 66
Cable Tie Holder Push-In 2.0 mm Nylon 6/6 Natural

10009437

Price Range
£ 0.0867 - £ 0.0815

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Mounting Method
    Push-In
  • Compatible Cable Tie Width Range
    2.0 mm
  • Panel Thickness Range
    0.8 - 2.0 mm
  • Overall Height
    15.5 mm
Cable Tie Holder Push-In 6.6 mm Nylon 6/6 Black

10009673

Price Range
£ 0.1842 - £ 0.1771

Stock Levels
9956 In stock
Attributes
  • Colour
    Black
  • Mounting Method
    Push-In
  • Compatible Cable Tie Width Range
    6.6 mm
  • Panel Thickness Range
    1.19 - 2.77 mm
  • Overall Height
    17.5 mm
Cable Tie Holder Push In 8.1 mm PA Natural

10376898

Price Range
£ 0.5357 - £ 0.5357

Stock Levels
4800 In stock
Attributes
  • Colour
    Natural
  • Mounting Method
    Push In
  • Compatible Cable Tie Width Range
    2.4 - 8.1 mm
  • Compatible Hole Diameter
    6.2 mm
  • Overall Length
    17.7 mm
Cable Tie Holder Push-In 8.1 mm Nylon 6/6 Black

10089330

Price Range
£ 0.1559 - £ 0.153

Stock Levels
6567 In stock
Attributes
  • Colour
    Black
  • Mounting Method
    Push-In
  • Compatible Cable Tie Width Range
    8.1 mm
  • Full Material
    Polyamide 66
  • Material Flammability Standard
    UL94 V-2
Cable Tie Holder Push-In 4.8 mm Nylon 6/6 Black

10009505

Price Range
£ 0.1885 - £ 0.18

Stock Levels
41795 In stock
Attributes
  • Colour
    Black
  • Mounting Method
    Push-In
  • Compatible Cable Tie Width Range
    4.8 mm
  • Panel Thickness Range
    0.8 - 3.0 mm
  • Overall Height
    13.4 mm
Cable Tie Holder Screw-In #8. M4 5.3 mm PA Black

10009239

Price Range
£ 0.1418 - £ 0.118

Stock Levels
41754 In stock
Attributes
  • Colour
    Black
  • Mounting Method
    Screw-In
  • Compatible Cable Tie Width Range
    5.3 mm
  • Overall Height
    7.1 mm
  • Overall Length
    15.2 mm