Quantity | Unit price |
---|---|
1000 + | £ 0.294 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Colour | Natural |
---|---|
Mounting Method | Plug-In |
Base Length | 1.366 in |
Base Length | 34.7 mm |
Base Width | 22.1 mm |
Base Width | 0.87 in |
Compatible Cable Diameter Range | 9.5 mm |
Compatible Cable Diameter Range | 0.374 in |
Operating Temperature Range | -40 - 85 °C |
Operating Temperature Range | -40 - 185 °F |
Compatible Panel Thickness Range | 0.02 - 0.071 in |
Compatible Panel Thickness Range | 0.5 - 1.8 mm |
Material Flammability Standard | UL94 V-2 |
Commodity Code | 3926909790 |
Full Material | Polyamide |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue