Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
These push-in spacers are designed to support heavily loaded circuit boards. No through hole is required in the board which allows for easy access to the underside of the board. They have a flanged base to keep them steady.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Locking Head Height | Hole Diameter | Panel Thickness Range | Spacer Length | View | |
|---|---|---|---|---|---|---|---|
| £ 0.0408 - £ 0.0443 | 1000 In stock |
0.138 in
3.5 mm
|
|
0.063 in
1.6 mm
|
0.709 in
18.0 mm
|
||
| £ 0.1104 - £ 0.1343 | 6074 In stock |
0.075 in
1.9 mm
|
|
0.031 - 0.063 in
0.8 - 1.6 mm
|
0.157 in
4.0 mm
|
||
| £ 0.0974 - £ 0.1082 | 6510 In stock |
0.138 in
3.5 mm
|
|
0.063 in
1.6 mm
|
0.394 in
10.0 mm
|
||
| £ 0.1096 - £ 0.1118 | Request the lead time here |
0.11 in
2.8 mm
|
0.138 in
3.5 mm
|
0.047 - 0.067 in
1.2 - 1.7 mm
|
0.217 in
5.5 mm
|
||
| £ 0.1431 - £ 0.3269 | Request the lead time here |
0.11 in
2.8 mm
|
0.138 in
3.5 mm
|
0.047 - 0.067 in
1.2 - 1.7 mm
|
0.531 in
13.5 mm
|
||
| £ 0.1072 - £ 0.2479 | 4000 In stock |
0.11 in
2.8 mm
|
0.138 in
3.5 mm
|
0.047 - 0.067 in
1.2 - 1.7 mm
|
0.177 in
4.5 mm
|
||
| 10151402 | £ 0.1284 - £ 0.1284 | 7994 In stock |
0.11 in
2.8 mm
|
0.138 in
3.5 mm
|
0.047 - 0.067 in
1.2 - 1.7 mm
|
0.256 in
6.5 mm
|
|
| £ 0.1182 - £ 0.1231 | 4625 In stock |
0.138 in
3.5 mm
|
|
0.063 in
1.6 mm
|
0.315 in
8.0 mm
|
||
| £ 0.1393 - £ 0.1592 | Request the lead time here |
0.075 in
1.9 mm
|
|
0.031 - 0.063 in
0.8 - 1.6 mm
|
0.236 in
6.0 mm
|
||
| £ 0.1319 - £ 0.1319 | Request the lead time here |
0.11 in
2.8 mm
|
0.138 in
3.5 mm
|
0.047 - 0.067 in
1.2 - 1.7 mm
|
0.276 in
7.0 mm
|
||
| 10151396 | £ 0.1099 - £ 0.254 | 7800 In stock |
0.11 in
2.8 mm
|
0.138 in
3.5 mm
|
0.047 - 0.067 in
1.2 - 1.7 mm
|
0.197 in
5.0 mm
|
|
| £ 0.1161 - £ 0.1405 | Request the lead time here |
0.138 in
3.5 mm
|
|
0.063 in
1.6 mm
|
0.551 in
14.0 mm
|
||
| £ 0.17 - £ 0.1771 | Request the lead time here |
0.138 in
3.5 mm
|
|
0.063 in
1.6 mm
|
0.394 in
10.0 mm
|
||
| £ 0.163 - £ 0.17 | 1000 In stock |
0.138 in
3.5 mm
|
|
0.063 in
1.6 mm
|
0.315 in
8.0 mm
|
||
| £ 0.116 - £ 0.1209 | Request the lead time here |
0.138 in
3.5 mm
|
|
0.063 in
1.6 mm
|
0.276 in
7.0 mm
|
||
| £ 0.0988 - £ 0.2283 | Request the lead time here |
0.11 in
2.8 mm
|
0.138 in
3.5 mm
|
0.047 - 0.067 in
1.2 - 1.7 mm
|
0.118 in
3.0 mm
|
||
| £ 0.1601 - £ 0.1672 | 645 In stock |
0.138 in
3.5 mm
|
|
0.063 in
1.6 mm
|
0.276 in
7.0 mm
|
||
| £ 0.0991 - £ 0.101 | Request the lead time here |
0.11 in
2.8 mm
|
0.138 in
3.5 mm
|
0.047 - 0.067 in
1.2 - 1.7 mm
|
0.138 in
3.5 mm
|
||
| £ 0.0327 - £ 0.0355 | 4000 In stock |
0.138 in
3.5 mm
|
|
0.063 in
1.6 mm
|
0.709 in
18.0 mm
|
||
| £ 0.0294 - £ 0.032 | Request the lead time here |
0.138 in
3.5 mm
|
|
0.063 in
1.6 mm
|
0.472 in